카탈로그: Parker
생성됨: 01.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
TT - Flare flange connection | Tube to tube connection
Parker
Parflange® F37
3000 PSI
Inserts
Powered by
CAD모델 선택
{parker/parflange_f37/3000psi/inserts/tt_boerdelflanschverbindung.prj},{NB=TT - Boerdelflanschverbindung IN48-90X5.0TTCF},{ERMETO=IN48-90X5.0TTCF},{INFO=PDF Link},{WERKSTOFF=Stahl, verzinkt, Cr(VI)-frei},{BAU=3},{D1=80},{D2=72.0},{D3=101.5},{L=55},{L1=24.000},{L2=7.0},{L3=43.000},{WEIGHT=1.19500},{ZOOM=0.800},{ZFACTOR=1.066},{ET=1.400},{BN=2.400},{ND=83.000},{ORD=1.780},{ERMETO2=IN48-90X5.0TTCF}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BAU
Series
[인치]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
L
Lenght
[mm]
WEIGHT
Weight
[kg]
TT - Flare flange connect...
IN08-16X2.0TTCF
Steel, zinc plated, Cr(VI...
1/2
12
9.5
30.0
31
0.10000
TT - Flare flange connect...
IN08-18X2.0TTCF
Steel, zinc plated, Cr(VI...
1/2
14
11.5
30.0
33
0.10000
TT - Flare flange connect...
IN08-20X2.0TTCF
Steel, zinc plated, Cr(VI...
1/2
16
13.5
30.0
34
0.10000
TT - Flare flange connect...
IN08-20X2.5TTCF
Steel, zinc plated, Cr(VI...
1/2
15
13.5
30.0
34
0.11000
TT - Flare flange connect...
IN08-25X2.5TTCF
Steel, zinc plated, Cr(VI...
1/2
20
13.5
30.0
34
0.10200
TT - Flare flange connect...
IN08-25X3.0TTCF
Steel, zinc plated, Cr(VI...
1/2
19
13.0
30.0
32
0.10000
TT - Flare flange connect...
IN12-20X2.0TTCF
Steel, zinc plated, Cr(VI...
3/4
16
13.5
38.0
32
0.10000
TT - Flare flange connect...
IN12-20X2.5TTCF
Steel, zinc plated, Cr(VI...
3/4
15
12.5
38.0
33
0.10000
TT - Flare flange connect...
IN12-25X2.5TTCF
Steel, zinc plated, Cr(VI...
3/4
20
17.5
38.0
34
0.15800
TT - Flare flange connect...
IN12-25X3.0TTCF
Steel, zinc plated, Cr(VI...
3/4
19
16.5
38.0
35
0.16200
TT - Flare flange connect...
IN12-30X3.0TTCF
Steel, zinc plated, Cr(VI...
3/4
24
19.0
38.0
36
0.18000
TT - Flare flange connect...
IN12-30X4.0TTCF
Steel, zinc plated, Cr(VI...
3/4
22
19.0
38.0
37
0.08200
TT - Flare flange connect...
IN16-25X2.5TTCF
Steel, zinc plated, Cr(VI...
1
20
17.5
45.0
34
0.10000
TT - Flare flange connect...
IN16-25X3.0TTCF
Steel, zinc plated, Cr(VI...
1
19
16.5
45.0
34
0.10000
TT - Flare flange connect...
IN16-30X3.0TTCF
Steel, zinc plated, Cr(VI...
1
24
21.5
45.0
36
0.20000
TT - Flare flange connect...
IN16-30X4.0TTCF
Steel, zinc plated, Cr(VI...
1
22
19.5
45.0
37
0.20800
TT - Flare flange connect...
IN16-38X2.5TTCF
Steel, zinc plated, Cr(VI...
1
33
25.0
45.0
38
0.23830
TT - Flare flange connect...
IN16-38X3.0TTCF
Steel, zinc plated, Cr(VI...
1
32
25.0
45.0
38
0.23830
TT - Flare flange connect...
IN16-38X4.0TTCF
Steel, zinc plated, Cr(VI...
1
30
25.0
45.0
38
0.22300
TT - Flare flange connect...
IN16-38X5.0TTCF
Steel, zinc plated, Cr(VI...
1
28
25.0
45.0
36
0.18000
TT - Flare flange connect...
IN20-30X3.0TTCF
Steel, zinc plated, Cr(VI...
1 1/4
24
21.5
50.0
37
0.26100
TT - Flare flange connect...
IN20-30X4.0TTCF
Steel, zinc plated, Cr(VI...
1 1/4
22
19.5
50.0
40
0.29000
TT - Flare flange connect...
IN20-38X3.0TTCF
Steel, zinc plated, Cr(VI...
1 1/4
32
29.5
50.0
38
0.23830
TT - Flare flange connect...
IN20-38X4.0TTCF
Steel, zinc plated, Cr(VI...
1 1/4
30
27.0
50.0
38
0.25200
TT - Flare flange connect...
IN20-38X5.0TTCF
Steel, zinc plated, Cr(VI...
1 1/4
28
25.5
50.0
36
0.23830
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청