True Union Diaphragm Valve Pneumatic Actuated Type-AI (Air to open, Air to close), Socket End
ASAHI YUKIZAI CORPORATION
Automatic valves
(Pneumatic) Diaphragm valves
True Union Diaphragm Valve, Pneumatic actuated Type AI
Powered by
CAD模型選擇
{asahi/au_valve/air_diaphragm_valves/pne_tudv_type_ai/di_va_pn_ac_ai_jis_atoc_socket.prj},{NB=ATAIGUESD025},{STD=DIN},{AC=G},{NDMM=25},{NDINCH=1},{MD=25},{MD1=0.000},{MD1C=0.000},{D1=32.00},{ML=22.00},{L=172},{DD1=70.000},{DD=70},{D2=67x80},{D3=130},{E=102},{H=193},{H1=18.5},{A3=68},{S=25},{S1=43},{SS1=7},{S2=13},{SS=7},{D11=0.000},{L1=12.5},{T=-},{VERS=9},{X=D025}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
[mm]
NDMM
Nominal Size
[mm]
NDINCH
Nominal Size
[Inch]
MD
d
[mm]
ML
l
[mm]
L
[mm]
DD
D1
[mm]
D2
[mm]
D3
[mm]
E
[mm]
H
[mm]
H1
[mm]
A3
[mm]
S
[mm]
S2
[mm]
SS
S1
[mm]
T
1/T
ⁿ/ₐ
ATAIGUESJ015
ATAIGUESJ015
JIS
15
1/2
16
20.00
134
48
54x66
91
94
145
19.5
55
25
13
7
1/34
ATAIGUESJ020
ATAIGUESJ020
JIS
20
3/4
20
24.00
156
60
60x74
91
94
153
17.5
55
25
13
7
1/34
ATAIGUESJ025
ATAIGUESJ025
JIS
25
1
25
27.00
186
70
67x80
100
102
161
18.5
60
25
13
7
1/34
ATAIGUESJ032
ATAIGUESJ032
JIS
32
1 1/4
32
30.00
200
82
67x80
100
102
165
22.5
60
25
13
7
1/34
ATAIGUESJ040
ATAIGUESJ040
JIS
40
1 1/2
40
37.00
271
100
108x108
184
154
238
27.5
85
45
15
9
1/37
ATAIGUESJ050
ATAIGUESJ050
JIS
50
2
52
42.00
303
106
123x123
184
154
254
36.0
85
45
15
9
1/37
ATAIGUESD015
ATAIGUESD015
DIN
15
1/2
16
16.00
128
48
54x66
130
94
186
19.5
68
25
13
7
-
ATAIGUESD020
ATAIGUESD020
DIN
20
3/4
20
19.00
147
60
54x66
130
94
188
17.5
68
25
13
7
-
ATAIGUESD025
ATAIGUESD025
DIN
25
1
25
22.00
172
70
67x80
130
102
193
18.5
68
25
13
7
-
ATAIGUESD032
ATAIGUESD032
DIN
32
1 1/4
32
26.00
188
82
67x80
130
102
197
22.5
68
25
13
7
-
ATAIGUESD040
ATAIGUESD040
DIN
40
1 1/2
40
31.00
246
100
108x108
174
154
293
27.5
92
45
15
9
-
ATAIGUESD050
ATAIGUESD050
DIN
50
2
52
38.00
294
106
123x123
174
154
302
36.0
92
45
15
9
-
ATAIGUESA015
ATAIGUESA015
ANSI
15
1/2
16
22.22
139
48
54x66
91
94
145
19.5
55
25
13
7
-
ATAIGUESA020
ATAIGUESA020
ANSI
20
3/4
20
25.40
157
60
60x74
91
94
153
17.5
55
25
13
7
-
ATAIGUESA025
ATAIGUESA025
ANSI
25
1
25
28.58
186
70
67x80
100
102
161
18.5
60
25
13
7
-
ATAIGUESA032
ATAIGUESA032
ANSI
32
1 1/4
32
31.75
202
82
67x80
100
102
165
22.5
60
25
13
7
-
ATAIGUESA040
ATAIGUESA040
ANSI
40
1 1/2
40
34.93
266
100
108x108
184
154
238
27.5
85
45
15
9
-
ATAIGUESA050
ATAIGUESA050
ANSI
50
2
52
38.10
293
106
123x123
184
154
254
36.0
85
45
15
9
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求