目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Triplex sprockets 12B-3 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
Sprockets
Triplex sprockets
Powered by
CAD模型選擇
{bea/chain_drive/sprockets/triplex_sprockets/triplex_sprockets_12b_3.prj},{NB=103360026},{Z=26},{DE=166.2},{DP=158.04},{CNSORDERNO=103360026},{DM=120},{DMX=120.0},{D3=20},{A=70},{KG=8.21},{B3=49.8},{B1=10.8},{C=2},{R3=19}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D3
[mm]
A
[mm]
KG
[kg]
B3
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
103360008
8
58.0
49.78
103360008
31
16
65
0.45
49.8
10.8
2
19
103360009
9
63.9
55.70
103360009
37
16
65
0.64
49.8
10.8
2
19
103360010
10
69.8
61.64
103360010
42
16
65
0.86
49.8
10.8
2
19
103360011
11
75.8
67.61
103360011
47
20
70
1.09
49.8
10.8
2
19
103360012
12
81.8
73.60
103360012
53
20
70
1.39
49.8
10.8
2
19
103360013
13
87.8
79.59
103360013
59
20
70
1.72
49.8
10.8
2
19
103360014
14
93.8
85.61
103360014
65
20
70
2.08
49.8
10.8
2
19
103360015
15
99.8
91.63
103360015
71
20
70
2.47
49.8
10.8
2
19
103360016
16
105.8
97.65
103360016
77
20
70
2.89
49.8
10.8
2
19
103360017
17
111.9
103.67
103360017
83
20
70
3.34
49.8
10.8
2
19
103360018
18
117.9
109.71
103360018
89
20
70
3.83
49.8
10.8
2
19
103360019
19
123.9
115.75
103360019
95
20
70
4.35
49.8
10.8
2
19
103360020
20
130.0
121.78
103360020
100
20
70
4.87
49.8
10.8
2
19
103360021
21
136.0
127.82
103360021
100
20
70
5.20
49.8
10.8
2
19
103360022
22
142.0
133.86
103360022
100
20
70
5.65
49.8
10.8
2
19
103360023
23
148.1
139.90
103360023
110
20
70
6.38
49.8
10.8
2
19
103360024
24
154.1
145.94
103360024
110
20
70
6.87
49.8
10.8
2
19
103360025
25
160.2
152.00
103360025
120
20
70
7.77
49.8
10.8
2
19
103360026
26
166.2
158.04
103360026
120
20
70
8.21
49.8
10.8
2
19
103360027
27
172.3
164.09
103360027
120
20
70
8.77
49.8
10.8
2
19
103360028
28
178.3
170.13
103360028
120
20
70
9.35
49.8
10.8
2
19
103360029
29
184.4
176.19
103360029
120
20
70
9.96
49.8
10.8
2
19
103360030
30
190.4
182.25
103360030
120
20
70
10.59
49.8
10.8
2
19
103360031
31
196.5
188.31
103360031
130
25
70
11.55
49.8
10.8
2
19
103360032
32
202.5
194.35
103360032
130
25
70
12.22
49.8
10.8
2
19
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Duplex sprockets 12B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Simplex sprockets 12B-1 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Triplex plate wheels 12B-3 - Plate wheels for roller chains - DIN 8187 - IS...
BEA Ingranaggi
06.07.2020
Triplex sprockets 16B-3 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
System Bea 08B-1 - Sprockets for roller chains ''System Bea'' - DIN 8187 - ...
BEA Ingranaggi
06.07.2020
Triplex sprockets 06B-3 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Triplex sprockets 10B-3 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Trilex chains Bea ISO - Roller chains european standard - DIN 8187 - ISO 60...
BEA Ingranaggi
06.07.2020
Triplex plate wheels 16B-3 - Plate wheels for roller chains - DIN 8187 - IS...
BEA Ingranaggi
06.07.2020
Triplex sprockets 28B-3 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Triplex roller chains - Triplex roller chains according to ISO 606 (Europea...
Wippermann
10.12.2018
System Bea 12B-1 - Sprockets for roller chains ''System Bea'' - DIN 8187 - ...
BEA Ingranaggi
06.07.2020
Simplex sprockets 16B-1 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Modèle 58163/58165 - 3 pieces ball valve - Female / female BSP or NPT - Ful...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求