TP Take-Up Trident Seal - S-2000 TPHU Take-Up Bearing -Inch
Baldor Reliance
Dodge
Bearings
S-2000 Spherical Roller Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/s_2000/tphu_s2_hci_asmtab.prj},{NB=070827},{PN=070827},{BORE=9.0551},{SS1=4.937500},{EF1=1},{ST1=1},{A1=6.9062500},{B1=3.500000},{C1=0.812500},{D1=12.437500},{E1=6.062500},{F1=1.812500},{G1=0.687500},{H1=14.375000},{J1=14.625000},{K1=7.187500},{L1=7.4531250},{M1=13.875000},{N1=2.375000},{P1=3.937500},{Q1=1.312500},{R1=5.875000},{S1=3.656250},{T1=0.375000},{U1=1.937500},{V1=4.453125},{W1=1.421875},{X1=0.375000},{Y=0.036},{Z1=5.843750},{SS=4-15/16},{DESCRIPTION=TPHU-S2-415R},{EF=Non-Expansion Type},{ST=Contact Seal},{A=6-29/32},{B=3-1/2},{C=13/16},{D=12-7/16},{E=6-1/16},{F=1-13/16},{G=11/16},{H=14-3/8},{J=14-5/8},{K=7-3/16},{L=7-29/64},{M=13-7/8},{N=2-3/8},{P=3-15/16},{Q=1-5/16},{R=5-7/8},{S=3-21/32},{T=3/8},{U=1-15/16}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
EF
Expansion Feature
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
P
[Inch]
Q
[Inch]
R
[Inch]
S
[Inch]
T
[Inch]
U
[Inch]
V
[Inch]
W
[Inch]
X
Total Expansion
[Inch]
Y
[Inch]
Z
[Inch]
070811
1-15/16
070811
TPHU-S2-115R
Non-Expansion Type
Contact Seal
2-27/32
2-3/8
13/16
5-1/4
2-3/8
1-1/16
7/16
6-1/2
6-7/16
3-1/16
3-7/16
6
1-21/32
1-1/4
13/16
3-3/16
2
5/16
1-1/16
2
7/8
1/4
0.020
2-19/64
070812
2
070812
TPHU-S2-200R
Non-Expansion Type
Contact Seal
2-27/32
2-3/8
13/16
5-1/4
2-3/8
1-1/16
7/16
6-1/2
6-7/16
3-1/16
3-7/16
6
1-21/32
1-1/4
13/16
3-3/16
2
5/16
1-1/16
2
7/8
1/4
0.020
2-19/64
070813
2-3/16
070813
TPHU-S2-203R
Non-Expansion Type
Contact Seal
2-15/16
2-3/4
13/16
6-1/4
3
1-7/16
9/16
7-1/2
7-5/8
3-1/2
3-3/4
7
1-15/16
1-3/4
1-1/16
3-25/64
2-1/64
5/16
1-9/16
2-1/4
15/16
1/4
0.025
2-19/32
070815
2-7/16
070815
TPHU-S2-207R
Non-Expansion Type
Contact Seal
3-13/64
2-3/4
13/16
6-21/64
3-21/64
1-7/16
9/16
8-1/2
8-9/32
3-27/32
4-1/16
8
1-7/8
1-3/4
1-1/16
3-17/32
2-5/32
5/16
1-7/16
2-3/4
1
1/4
0.025
2-15/16
070817
2-11/16
070817
TPHU-S2-211R
Non-Expansion Type
Contact Seal
3-19/32
2-3/4
13/16
7-1/8
3-5/16
1-7/16
9/16
8-1/2
8-1/2
4
4-45/64
8
1-15/16
1-3/4
1-1/16
3-53/64
2-29/64
5/16
1-1/2
2-3/4
1
1/4
0.025
3-15/32
070818
2-15/16
070818
TPHU-S2-215R
Non-Expansion Type
Contact Seal
3-19/32
2-3/4
13/16
7-1/8
3-5/16
1-7/16
9/16
8-1/2
8-1/2
4
4-45/64
8
1-15/16
1-3/4
1-1/16
3-53/64
2-29/64
5/16
1-1/2
2-3/4
1
1/4
0.025
3-15/32
070819
3
070819
TPHU-S2-300R
Non-Expansion Type
Contact Seal
3-19/32
2-3/4
13/16
7-1/8
3-5/16
1-7/16
9/16
8-1/2
8-1/2
4
4-45/64
8
1-15/16
1-3/4
1-1/16
3-53/64
2-29/64
5/16
1-1/2
2-3/4
1
1/4
0.025
3-15/32
070821
3-7/16
070821
TPHU-S2-307R
Non-Expansion Type
Contact Seal
4
3-1/8
13/16
8-13/32
4-3/32
1-9/16
11/16
9-1/2
10-1/16
4-1/2
5-1/2
9
2-17/32
2-1/4
1-5/16
4-7/32
2-21/32
5/16
1-23/32
3-1/8
31/32
1/4
0.025
4-3/64
070823
3-15/16
070823
TPHU-S2-315R
Non-Expansion Type
Contact Seal
4-15/32
3-1/8
13/16
9-1/4
4-9/16
1-9/16
11/16
11
11-1/2
5-1/2
6
10-1/2
2-1/2
2-5/16
1-5/16
4-33/64
2-61/64
5/16
2
3-1/8
1-1/4
5/16
0.025
4-1/2
070825
4-7/16
070825
TPHU-S2-407R
Non-Expansion Type
Contact Seal
6-17/32
3-3/8
13/16
10-3/16
5
1-9/16
11/16
11
12-3/8
6
6-29/64
10-1/2
2-7/16
2-5/16
1-5/16
5-29/64
3-29/64
3/8
1-15/16
4
55/64
3/8
0.036
5
070827
4-15/16
070827
TPHU-S2-415R
Non-Expansion Type
Contact Seal
6-29/32
3-1/2
13/16
12-7/16
6-1/16
1-13/16
11/16
14-3/8
14-5/8
7-3/16
7-29/64
13-7/8
2-3/8
3-15/16
1-5/16
5-7/8
3-21/32
3/8
1-15/16
4-29/64
1-27/64
3/8
0.036
5-27/32
070829
1-15/16
070829
TPHU-S2-115RE
Expansion Type
Contact Seal
2-27/32
2-3/8
13/16
5-1/4
2-3/8
1-1/16
7/16
6-1/2
6-7/16
3-1/16
3-7/16
6
1-21/32
1-1/4
13/16
3-3/16
2
5/16
1-1/16
2
7/8
1/4
0.020
2-19/64
070830
2
070830
TPHU-S2-200RE
Expansion Type
Contact Seal
2-27/32
2-3/8
13/16
5-1/4
2-3/8
1-1/16
7/16
6-1/2
6-7/16
3-1/16
3-7/16
6
1-21/32
1-1/4
13/16
3-3/16
2
5/16
1-1/16
2
7/8
1/4
0.020
2-19/64
070831
2-3/16
070831
TPHU-S2-203RE
Expansion Type
Contact Seal
2-15/16
2-3/4
13/16
6-1/4
3
1-7/16
9/16
7-1/2
7-5/8
3-1/2
3-3/4
7
1-15/16
1-3/4
1-1/16
3-25/64
2-1/64
5/16
1-9/16
2-1/4
15/16
1/4
0.025
2-19/32
070833
2-7/16
070833
TPHU-S2-207RE
Expansion Type
Contact Seal
3-13/64
2-3/4
13/16
6-21/64
3-21/64
1-7/16
9/16
8-1/2
8-9/32
3-27/32
4-1/16
8
1-7/8
1-3/4
1-1/16
3-17/32
2-5/32
5/16
1-7/16
2-3/4
1
1/4
0.025
2-15/16
070835
2-11/16
070835
TPHU-S2-211RE
Expansion Type
Contact Seal
3-19/32
2-3/4
13/16
7-1/8
3-5/16
1-7/16
9/16
8-1/2
8-1/2
4
4-45/64
8
1-15/16
1-3/4
1-1/16
3-53/64
2-29/64
5/16
1-1/2
2-3/4
1
1/4
0.025
3-15/32
070836
2-15/16
070836
TPHU-S2-215RE
Expansion Type
Contact Seal
3-19/32
2-3/4
13/16
7-1/8
3-5/16
1-7/16
9/16
8-1/2
8-1/2
4
4-45/64
8
1-15/16
1-3/4
1-1/16
3-53/64
2-29/64
5/16
1-1/2
2-3/4
1
1/4
0.025
3-15/32
070837
3
070837
TPHU-S2-300RE
Expansion Type
Contact Seal
3-19/32
2-3/4
13/16
7-1/8
3-5/16
1-7/16
9/16
8-1/2
8-1/2
4
4-45/64
8
1-15/16
1-3/4
1-1/16
3-53/64
2-29/64
5/16
1-1/2
2-3/4
1
1/4
0.025
3-15/32
070839
3-7/16
070839
TPHU-S2-307RE
Expansion Type
Contact Seal
4
3-1/8
13/16
8-13/32
4-3/32
1-9/16
11/16
9-1/2
10-1/16
4-1/2
5-1/2
9
2-17/32
2-1/4
1-5/16
4-7/32
2-21/32
5/16
1-23/32
3-1/8
31/32
1/4
0.025
4-3/64
070841
3-15/16
070841
TPHU-S2-315RE
Expansion Type
Contact Seal
4-15/32
3-1/8
13/16
9-1/4
4-9/16
1-9/16
11/16
11
11-1/2
5-1/2
6
10-1/2
2-1/2
2-5/16
1-5/16
4-33/64
2-61/64
5/16
2
3-1/8
1-1/4
5/16
0.025
4-1/2
070843
4-7/16
070843
TPHU-S2-407RE
Expansion Type
Contact Seal
6-17/32
3-3/8
13/16
10-3/16
5
1-9/16
11/16
11
12-3/8
6
6-29/64
10-1/2
2-7/16
2-5/16
1-5/16
5-29/64
3-29/64
3/8
1-15/16
4
55/64
3/8
0.036
5
070845
4-15/16
070845
TPHU-S2-415RE
Expansion Type
Contact Seal
6-29/32
3-1/2
13/16
12-7/16
6-1/16
1-13/16
11/16
14-3/8
14-5/8
7-3/16
7-29/64
13-7/8
2-3/8
3-15/16
1-5/16
5-7/8
3-21/32
3/8
1-15/16
4-29/64
1-27/64
3/8
0.036
5-27/32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求