您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt pulleys for taper bushes ''PCB'' 14M-68 - ''PCB'' synchrochain timing belts pulleys for taper bushes
BEA Ingranaggi
Pulleys
Timing Belt Pulleys
T. Belt Pulleys for Taper Bushes
Timing belt pulleys for taper bushes 14M PCB
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_pulleys/t_belt_pulleys_for_taper_bushes/t_belt_pulleys_for_taper_bushes_14m_pcb/t_belt_pulleys_for_taper_bushes_14m_68_pcb_asmtab.prj},{NB=PCB48068056},{DESCRIPTION=TL 14M 56S 68},{CNSORDERNO=PCB48068056},{TYPE=18F},{MAT=GG},{Z=56},{TAPERBUSH=3525},{HM=90},{DP=249.55},{DE=246.76},{DF=256},{DM=0},{DI=207},{F=84},{L=65},{R=9.5},{D=0},{N=416},{KG=16.80},{I=225.0},{PPATH=t_belt_pulleys_for_taper_bushes_14m_pcb_asmtpl.prj},{VER=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order nummber
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
TAPERBUSH
Taper bushes
ⁿ/ₐ
HM
Hole max.
[mm]
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
R
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
PCB48068034
14M 34S 68
PCB48068034
2F
St
34
0
0
151.52
148.72
160
131
0
84
104
0.0
32
404
10.50
PCB48068036
14M 36S 68
PCB48068036
2F
St
36
0
0
160.43
157.63
168
131
0
84
104
0.0
32
405
11.70
PCB48068038
14M 38S 68
PCB48068038
2F
St
38
0
0
169.34
166.54
183
141
0
84
104
0.0
32
406
13.40
PCB48068040
14M 40S 68
PCB48068040
2F
St
40
0
0
178.25
175.45
188
155
0
84
104
0.0
32
407
15.40
PCB48068044
TL 14M 44S 68
PCB48068044
18F
St
44
3020
75
196.08
193.28
211
0
153
84
51
16.5
0
411
9.20
PCB48068048
TL 14M 48S 68
PCB48068048
23F
St
48
3020
75
213.90
211.11
226
0
171
84
51
33.0
0
412
11.30
PCB48068050
TL 14M 50S 68
PCB48068050
18F
GG
50
3525
90
222.82
220.02
240
0
180
84
65
9.5
0
414
15.50
PCB48068056
TL 14M 56S 68
PCB48068056
18F
GG
56
3525
90
249.55
246.76
256
0
207
84
65
9.5
0
416
16.80
PCB48068060
TL 14M 60S 68
PCB48068060
18
GG
60
3525
90
267.38
264.58
0
0
224
84
65
9.5
0
0
20.40
PCB48068064
TL 14M 64S 68
PCB48068064
18
GG
64
3525
90
285.21
282.41
0
0
242
84
65
9.5
0
0
23.60
PCB48068072
TL 14M 72S 68
PCB48068072
19
GG
72
3525
90
320.86
318.06
0
178
278
84
65
9.5
0
0
20.30
PCB48068080
TL 14M 80S 68
PCB48068080
20
GG
80
3525
90
356.51
353.71
0
178
314
84
65
9.5
0
0
21.30
PCB48068090
TL 14M 90S 68
PCB48068090
20
GG
90
3525
90
401.07
398.27
0
178
360
84
65
9.5
0
0
24.40
PCB48068112
TL 14M 112S 68
PCB48068112
20
GG
112
3525
90
499.11
496.31
0
178
456
84
65
9.5
0
0
32.70
PCB48068140
TL 14M 140S 68
PCB48068140
20
GG
140
3525
90
623.89
621.09
0
206
581
84
65
9.5
0
0
55.00
PCB48068168
TL 14M 168S 68
PCB48068168
20
GG
168
3525
90
748.66
745.87
0
206
706
84
65
9.5
0
0
71.00
PCB48068192
TL 14M 192S 68
PCB48068192
20
GG
192
4030
90
855.61
852.82
0
215
812
84
76
4.0
0
0
80.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Taper bushes 3525 - Taper bushes
BEA Ingranaggi
06.07.2020
Timing belt pulleys for taper bushes 14M-55 - HTD timing belt pulleys for t...
BEA Ingranaggi
06.07.2020
Timing belt pulleys for taper bushes ''PCB'' 14M-37 - ''PCB'' synchrochain ...
BEA Ingranaggi
06.07.2020
LK - Keyless Timing Pulley
Aluminium Profiles - Langle
13.09.2022
Timing belt pulleys for taper bushes ''PCB'' 14M-20 - ''PCB'' synchrochain ...
BEA Ingranaggi
06.07.2020
Timing belt pulleys for taper bushes 14M-85 - HTD timing belt pulleys for t...
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore 14M-55 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
Timing belt pulleys for taper bushes ''PCB'' 14M-90 - ''PCB'' synchrochain ...
BEA Ingranaggi
06.07.2020
Taper bushes 3535 - Taper bushes
BEA Ingranaggi
06.07.2020
Taper bushes 5040 - Taper bushes
BEA Ingranaggi
06.07.2020
Timing belt pulleys for taper bushes 14M-40 - HTD timing belt pulleys for t...
BEA Ingranaggi
06.07.2020
Timing belt pulleys HTD 5M 15 for belt width 15 mm
Haberkorn
19.07.2021
23200 - Taper clamping bushes
norelem
26.06.2024
Pulley (HTD pitch) - Pulleys (HTD pitch) for taper bushes
Ketten Fuchs
23.07.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求