TH Geared type
ORIENTALMOTOR Co.,Ltd.
Make a Selection from the Product Tree.
Stepping Motors
Stepping Motor and Driver Package alpha STEP
ARL series
With built-in controller type
Powered by
CAD모델 선택
{oriental/selction_from_product_tree/stepping_motors/alpha_step/arl_series/with_built_in_controller_type/wbc_th_asmtab.prj},{NB=ARL66MAD-T3.6-1},{CNSORDERNO1=ARL66MAD-T},{TYPE=TH Geared type},{V=Single Phase 100-115V},{SM=60},{CASL=6},{SHAPE=with Brake},{GR=3.6},{CL=1},{GEARHEAD=60},{MOTOR=601},{PPATH=th_parts/wbc_th_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
CNSORDERNO
Product Name
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
V
Voltage
ⁿ/ₐ
SM
Size of Motor
[mm]
CASL
Case Length
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
ARL46AAD-T3.6-1
ARL46AAD-T3.6-1
TH Geared type
Single Phase 100-115V
42
6
Single shaft
ARL46MAD-T3.6-1
ARL46MAD-T3.6-1
TH Geared type
Single Phase 100-115V
42
6
with Brake
ARL46ACD-T3.6-1
ARL46ACD-T3.6-1
TH Geared type
Single Phase 200-230V
42
6
Single shaft
ARL46MCD-T3.6-1
ARL46MCD-T3.6-1
TH Geared type
Single Phase 200-230V
42
6
with Brake
ARL66AAD-T3.6-1
ARL66AAD-T3.6-1
TH Geared type
Single Phase 100-115V
60
6
Single shaft
ARL66MAD-T3.6-1
ARL66MAD-T3.6-1
TH Geared type
Single Phase 100-115V
60
6
with Brake
ARL66ACD-T3.6-1
ARL66ACD-T3.6-1
TH Geared type
Single Phase 200-230V
60
6
Single shaft
ARL66MCD-T3.6-1
ARL66MCD-T3.6-1
TH Geared type
Single Phase 200-230V
60
6
with Brake
ARL98AAD-T3.6-1
ARL98AAD-T3.6-1
TH Geared type
Single Phase 100-115V
90
8
Single shaft
ARL98MAD-T3.6-1
ARL98MAD-T3.6-1
TH Geared type
Single Phase 100-115V
90
8
with Brake
ARL98ACD-T3.6-1
ARL98ACD-T3.6-1
TH Geared type
Single Phase 200-230V
90
8
Single shaft
ARL98MCD-T3.6-1
ARL98MCD-T3.6-1
TH Geared type
Single Phase 200-230V
90
8
with Brake
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청