您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
TF - Flare flange connection | Tube to flange connection, flat face
Parker
Parflange® F37
3000 PSI
Inserts
Powered by
CAD模型選擇
{parker/parflange_f37/3000psi/inserts/tf_boerdelflanschverbindung.prj},{NB=TF - Boerdelflanschverbindung IN48-90X5.0TFCF},{ERMETO=IN48-90X5.0TFCF},{INFO=PDF Link},{WERKSTOFF=Stahl, verzinkt, Cr(VI)-frei},{BAU=3},{D1=80},{D2=72.0},{D3=101.0},{L1=31.0},{L2=12.0},{WEIGHT=0.62300},{ZOOM=0.600},{ZFACTOR=0.800},{ET=1.400},{BN=2.400},{ND=83.000},{ORD=1.780},{L3=7.000},{ERMETO2=IN48-90X5.0TFCF}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BAU
Series
[Inch]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
L1
Lenght
[mm]
L2
Width
[mm]
WEIGHT
Weight
[kg]
TF -Flare flange connecti...
IN08-16X2.0TFCF
Steel, zinc plated, Cr(VI...
1/2
12
9.5
30.0
18.5
7.0
0.03500
TF -Flare flange connecti...
IN08-18X2.0TFCF
Steel, zinc plated, Cr(VI...
1/2
14
11.5
30.0
19.5
7.0
0.10000
TF -Flare flange connecti...
IN08-20X2.0TFCF
Steel, zinc plated, Cr(VI...
1/2
16
13.5
30.0
20.0
8.0
0.10000
TF -Flare flange connecti...
IN08-20X2.5TFCF
Steel, zinc plated, Cr(VI...
1/2
15
13.5
30.0
20.0
8.0
0.04800
TF -Flare flange connecti...
IN08-25X2.5TFCF
Steel, zinc plated, Cr(VI...
1/2
20
13.5
30.0
20.0
8.0
0.10200
TF -Flare flange connecti...
IN08-25X3.0TFCF
Steel, zinc plated, Cr(VI...
1/2
19
13.0
30.0
19.0
7.0
0.10000
TF -Flare flange connecti...
IN12-20X2.0TFCF
Steel, zinc plated, Cr(VI...
3/4
16
13.5
38.0
19.0
7.0
0.08800
TF -Flare flange connecti...
IN12-20X2.5TFCF
Steel, zinc plated, Cr(VI...
3/4
15
12.5
38.0
19.5
7.0
0.10000
TF -Flare flange connecti...
IN12-25X2.5TFCF
Steel, zinc plated, Cr(VI...
3/4
20
17.5
38.0
20.0
8.0
0.10000
TF -Flare flange connecti...
IN12-25X3.0TFCF
Steel, zinc plated, Cr(VI...
3/4
19
16.5
38.0
20.5
8.0
0.07500
TF -Flare flange connecti...
IN12-30X3.0TFCF
Steel, zinc plated, Cr(VI...
3/4
24
19.0
38.0
21.0
8.0
0.10000
TF -Flare flange connecti...
IN12-30X4.0TFCF
Steel, zinc plated, Cr(VI...
3/4
22
19.5
38.0
21.5
7.0
0.09600
TF -Flare flange connecti...
IN16-25X2.5TFCF
Steel, zinc plated, Cr(VI...
1
20
17.5
45.0
20.0
7.5
0.10000
TF -Flare flange connecti...
IN16-25X3.0TFCF
Steel, zinc plated, Cr(VI...
1
19
16.5
45.0
20.0
8.0
0.11800
TF -Flare flange connecti...
IN16-30X3.0TFCF
Steel, zinc plated, Cr(VI...
1
24
21.5
45.0
21.0
7.5
0.10000
TF -Flare flange connecti...
IN16-30X4.0TFCF
Steel, zinc plated, Cr(VI...
1
22
19.5
45.0
21.5
7.0
0.12100
TF -Flare flange connecti...
IN16-38X2.5TFCF
Steel, zinc plated, Cr(VI...
1
33
25.0
45.0
22.0
8.0
0.11300
TF -Flare flange connecti...
IN16-38X3.0TFCF
Steel, zinc plated, Cr(VI...
1
32
25.0
45.0
22.0
7.0
0.11300
TF -Flare flange connecti...
IN16-38X4.0TFCF
Steel, zinc plated, Cr(VI...
1
30
25.0
45.0
22.0
7.0
0.12600
TF -Flare flange connecti...
IN16-38X5.0TFCF
Steel, zinc plated, Cr(VI...
1
28
25.0
45.0
21.0
7.0
0.11200
TF -Flare flange connecti...
IN20-30X3.0TFCF
Steel, zinc plated, Cr(VI...
1 1/4
24
21.5
50.0
21.5
8.0
0.14000
TF -Flare flange connecti...
IN20-30X4.0TFCF
Steel, zinc plated, Cr(VI...
1 1/4
22
19.5
50.0
23.0
8.5
0.15400
TF -Flare flange connecti...
IN20-38X3.0TFCF
Steel, zinc plated, Cr(VI...
1 1/4
32
29.0
50.0
22.0
7.5
0.14000
TF -Flare flange connecti...
IN20-38X4.0TFCF
Steel, zinc plated, Cr(VI...
1 1/4
30
27.0
50.0
22.0
7.5
0.13800
TF -Flare flange connecti...
IN20-38X5.0TFCF
Steel, zinc plated, Cr(VI...
1 1/4
28
25.5
50.0
21.0
6.0
0.13000
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求