目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
Techno MIR - Microcylinders according to standard ISO 6432 Technopolymer “TECNO-MIR”
Pneumax
Pneumatic actuation
Standard rod cylinders
Microcylinders according to standard ISO 6432
Powered by
CAD模型選擇
{pneumax/cylinders/standard_cylinders/iso6432_1200/techno_mir_asmtab.prj},{NB=1230.16.0(0)},{SIZE=16},{VER=0},{DESC=0},{COR=0},{CORXX=0,15,25,50,75,80,100,125,150,160,200,250},{CORX=0},{AFR=},{FF=},{DFF=},{RF=},{DRF=},{ARF=},{AM=16},{BE=M16X1.5},{CD=6},{D=23.0},{EE=M5},{EW=12},{KK=M6X1},{KV=22},{KW=6},{KX=10},{KY=4},{L=9},{L1=111},{L2=13},{L3=17},{L4=14.5},{L5=56},{L6=58.0},{L7=2.0},{L8=80.0},{L9=100},{L10=45},{MM=6},{WF=22},{XC=82},{Y=27.5},{PPATH=parts/techno_mir_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
SIZE
Bore
ⁿ/ₐ
WEIGHT
Weight
[g]
1230.12.0
12
50
1230.16.0
16
65
1230.20.0
20
120
1230.25.0
25
160
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求