Nederlands
русский
English
QA認證資訊
目錄: Tece
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tece
TECEprofil profile pipe 4500 x 33 x 33 mm steel galvanised - TECEprofil section tube
Tece
Plumbing Framework
TECEprofil
Basic components
Powered by
CAD模型選擇
{tece/installationswande/tece_profil/grundbauteile/profilrohr_33x33.prj},{NB=9000000_(1000,A=350)},{CNSORDERNO=9000000},{PICTURE=profilrohr_33x33.png},{LODDEST=A},{LODLEVEL=350},{L=1000},{KT1=TECEprofil Profilrohr},{KT2=4500 x 33 x 33 mm Stahl verzinkt},{WG=900},{PG=2009000030},{RG=3},{ME=m},{GTIN=4027255005174},{ASTEXT=Ausschreibungstext},{HTML=HTML},{LLDEUTSCHLAND=Ja},{LLOESTERREICH=Ja},{LLSCHWEIZ=Nein},{LLFRANKREICH=Ja},{LLITALIEN=Ja},{LLNIEDERLANDE=Ja},{LLTSCHECHIEN=Ja},{LLRUSSLAND=Ja},{LLPOLEN=Ja},{LLSPANIEN=Ja}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
KT1
Shorttext 1
ⁿ/ₐ
KT2
Shorttext 2
ⁿ/ₐ
RG
Discount group
ⁿ/ₐ
GTIN
ⁿ/ₐ
9000000
9000000
TECEprofil Profilrohr
4500 x 33 x 33 mm Stahl v...
3
4027255005174
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求