目錄: Kieback & Peter
Created: 14.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kieback & Peter
TDN - Immersion temperature sensor
Kieback & Peter
Sensors
Powered by
CAD模型選擇
{kieback_peter/sensoren/tdn.prj},{NB=TDN1(300)},{IDNR=TDN1},{NULLDIST=128},{PRODUKTVARIANTE=},{INFO=Hersteller},{INFOURL=https://extranet.kieback-peter.de/download/1.10-12.010-03-DE-TDN1..TDN4,%20TDN1-S6..TDN4-S6-2015-07-08.pdf?43009},{BEZEICHNUNG=Tauchtemperatur-Messwertgeber},{AN=Der Messwertgeber TDN1 dient zur Erfassung der Temperatur in Rohrleitungen von Heizungs- Lüftungs- und Klimaanlagen. Der Messwertgeber wird in Verbindung mit allen Reglern und Reglersystemen eingesetzt, die einen Anschluss für das Messelement KP10 besitzen.},{ARTIKEL=Tauchtemperatur-Messwertgeber, Niroschutzrohr 100 mm},{NENNSP=},{LEISTUNG=},{MSYS=},{MESSTEMP=KP10; 2,731 V / 0 °C; TK = 10 mV/K},{MESSFEU=},{TRAFMESS=100 mm},{LOG=300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
IDNR
Product description
ⁿ/ₐ
AN
Application (text)
ⁿ/ₐ
ARTIKEL
Article
ⁿ/ₐ
MESSTEMP
Measuring element / temperature
ⁿ/ₐ
TRAFMESS
Support tube for measuring element
ⁿ/ₐ
FUNKTION
Function
ⁿ/ₐ
MESSGROSSE
Measured variable
ⁿ/ₐ
MESSBTEMP
Measuring range / temperature
ⁿ/ₐ
MESSTTEMP
Measurement tolerance / temperature
ⁿ/ₐ
UTEMP
Ambient temperature
ⁿ/ₐ
UMGF
Ambient humidity
ⁿ/ₐ
AS
Connection
ⁿ/ₐ
GEHAUSE
Housing
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
SCHUTZROHR
Thermowell
ⁿ/ₐ
SCHUTZROHRLANGE
Thermowell (length)
ⁿ/ₐ
SART
Degree of protection
ⁿ/ₐ
GEWICHT
Weight
[g]
ABMESSUNGEN
Dimensions (W x H x D)
ⁿ/ₐ
ZUBEHOR
Accessories (not included)
ⁿ/ₐ
TDN1(300)
TDN1
The TDN1 sensor is used t...
Immersion temperature sen...
KP10; 2.731 V / 0 °C; TC ...
100 mm
Temperature voltage senso...
Immersion temperature
0..+130 °C
Typically ±0.2 K
Sensor: 0..+130 °C, Housi...
< 95% r.h., non-condensin...
Screw terminals ≤ 2.5 mm²
plastic; Cable entry M16 ...
Lid: RAL7015 slate gray, ...
Stainless steel 1.4571, P...
100 mm
IP65
190,8
56.2 mm x 73.2 mm x 51.5 ...
Z5/TD1, Z6/TD1
TDN15(300)
TDN15
The TDN15 sensor is used ...
Immersion temperature sen...
KP10; 2.731 V / 0 °C; TC ...
150 mm
Temperature voltage senso...
Immersion temperature
0..+130 °C
Typically ±0.2 K
Sensor: 0..+130 °C, Housi...
< 95% r.h., non-condensin...
Screw terminals ≤ 2.5 mm²
plastic; Cable entry M16 ...
Lid: RAL7015 slate gray, ...
Stainless steel 1.4571, P...
150 mm
IP65
198,7
56.2 mm x 73.2 mm x 51.5 ...
Z5/TD15, Z6/TD15
TDN2(300)
TDN2
The TDN2 sensor is used t...
Immersion temperature sen...
KP10; 2.731 V / 0 °C; TC ...
200 mm
Temperature voltage senso...
Immersion temperature
0..+130 °C
Typically ±0.2 K
Sensor: 0..+130 °C, Housi...
< 95% r.h., non-condensin...
Screw terminals ≤ 2.5 mm²
plastic; Cable entry M16 ...
Lid: RAL7015 slate gray, ...
Stainless steel 1.4571, P...
200 mm
IP65
206,7
56.2 mm x 73.2 mm x 51.5 ...
Z5/TD2, Z6/TD2
TDN3(300)
TDN3
The TDN3 sensor is used t...
Immersion temperature sen...
KP10; 2.731 V / 0 °C; TC ...
300 mm
Temperature voltage senso...
Immersion temperature
0..+130 °C
Typically ±0.2 K
Sensor: 0..+130 °C, Housi...
< 95% r.h., non-condensin...
Screw terminals ≤ 2.5 mm²
plastic; Cable entry M16 ...
Lid: RAL7015 slate gray, ...
Stainless steel 1.4571, P...
300 mm
IP65
222,6
56.2 mm x 73.2 mm x 51.5 ...
Z5/TD3, Z6/TD3
TDN4(300)
TDN4
The TDN4 sensor is used t...
Immersion temperature sen...
KP10; 2.731 V / 0 °C; TC ...
400 mm
Temperature voltage senso...
Immersion temperature
0..+130 °C
Typically ±0.2 K
Sensor: 0..+130 °C, Housi...
< 95% r.h., non-condensin...
Screw terminals ≤ 2.5 mm²
plastic; Cable entry M16 ...
Lid: RAL7015 slate gray, ...
Stainless steel 1.4571, P...
400 mm
IP65
238,5
56.2 mm x 73.2 mm x 51.5 ...
Z5/TD4, Z6/TD4
TDN1-S6(300)
TDN1-S6
The TDN1-S6 sensor is use...
Immersion temperature sen...
KP10; 2.731 V / 0 °C; TC ...
100 mm
Temperature voltage senso...
Immersion temperature
-20..+80 °C
Typically ±0.2 K
Sensor: -20..+80 °C, Hous...
< 95% r.h., non-condensin...
Screw terminals ≤ 2.5 mm²
plastic; Cable entry M16 ...
Lid: RAL7015 slate gray, ...
Stainless steel 1.4571, P...
100 mm
IP65
195.8
56.2 mm x 73.2 mm x 51.5 ...
Z5/TD1, Z6/TD1
TDN15-S6(300)
TDN15-S6
The TDN15-S6 sensor is us...
Immersion temperature sen...
KP10; 2.731 V / 0 °C; TC ...
150 mm
Temperature voltage senso...
Immersion temperature
-20..+80 °C
Typically ±0.2 K
Sensor: -20..+80 °C, Hous...
< 95% r.h., non-condensin...
Screw terminals ≤ 2.5 mm²
plastic; Cable entry M16 ...
Lid: RAL7015 slate gray, ...
Stainless steel 1.4571, P...
150 mm
IP65
203.7
56.2 mm x 73.2 mm x 51.5 ...
Z5/TD15, Z6/TD15
TDN2-S6(300)
TDN2-S6
The TDN2-S6 sensor is use...
Immersion temperature sen...
KP10; 2.731 V / 0 °C; TC ...
200 mm
Temperature voltage senso...
Immersion temperature
-20..+80 °C
Typically ±0.2 K
Sensor: -20..+80 °C, Hous...
< 95% r.h., non-condensin...
Screw terminals ≤ 2.5 mm²
plastic; Cable entry M16 ...
Lid: RAL7015 slate gray, ...
Stainless steel 1.4571, P...
200 mm
IP65
211.7
56.2 mm x 73.2 mm x 51.5 ...
Z5/TD2, Z6/TD2
TDN3-S6(300)
TDN3-S6
The TDN3-S6 sensor is use...
Immersion temperature sen...
KP10; 2.731 V / 0 °C; TC ...
300 mm
Temperature voltage senso...
Immersion temperature
-20..+80 °C
Typically ±0.2 K
Sensor: -20..+80 °C, Hous...
< 95% r.h., non-condensin...
Screw terminals ≤ 2.5 mm²
plastic; Cable entry M16 ...
Lid: RAL7015 slate gray, ...
Stainless steel 1.4571, P...
300 mm
IP65
227.6
56.2 mm x 73.2 mm x 51.5 ...
Z5/TD3, Z6/TD3
TDN4-S6(300)
TDN4-S6
The TDN4-S6 sensor is use...
Immersion temperature sen...
KP10; 2.731 V / 0 °C; TC ...
400 mm
Temperature voltage senso...
Immersion temperature
-20..+80 °C
Typically ±0.2 K
Sensor: -20..+80 °C, Hous...
< 95% r.h., non-condensin...
Screw terminals ≤ 2.5 mm²
plastic; Cable entry M16 ...
Lid: RAL7015 slate gray, ...
Stainless steel 1.4571, P...
400 mm
IP65
243.5
56.2 mm x 73.2 mm x 51.5 ...
Z5/TD4, Z6/TD4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求