您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ 8455 - Scraper for cutting punches, self-supporting
Steinel Normalien
4 Active elements
Powered by
CAD模型選擇
{steinel/activelemente_4/sz_8455.prj},{NB=SZ8455.10X47},{BESTNR=SZ8455.10X47},{D2=10},{D4=23},{D6=3.0},{L1=47},{L=71},{F1=1600},{D5A=24.6},{F2=2700},{D5B=26.1},{F3=0},{D5C=0.0},{WG=0.024},{FUNC=Ejecting, Stamping, Cuting, Blanking}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D2
Diameter
[mm]
D4
Diameter
[mm]
D6
Diameter
[mm]
L1
Length
[mm]
L
Length
[mm]
F1
[N]
D5A
Diameter
[mm]
F2
[N]
D5B
Diameter
[mm]
F3
[N]
D5C
Diameter
[mm]
WG
Weight
[kg]
SZ8455.04X36
SZ8455.04X36
4
17
1.6
36
60
1250
19.3
0
0.0
0
0.0
0.011
SZ8455.04X46
SZ8455.04X46
4
17
1.6
46
70
1150
18.7
1750
20.3
0
0.0
0.010
SZ8455.06X36
SZ8455.06X36
6
19
1.6
36
70
1400
21.3
0
0.0
0
0.0
0.014
SZ8455.06X39
SZ8455.06X39
6
19
1.6
39
63
1380
21.0
2360
22.9
0
0.0
0.015
SZ8455.06X46
SZ8455.06X46
6
19
1.6
46
70
1350
20.7
2300
22.3
0
0.0
0.018
SZ8455.06X47
SZ8455.06X47
6
19
1.6
47
71
1300
20.6
2200
22.1
0
0.0
0.018
SZ8455.06X56
SZ8455.06X56
6
19
1.6
56
80
1100
20.4
1900
21.6
2400
22.9
0.020
SZ8455.08X36
SZ8455.08X36
8
21
3.0
36
60
1600
23.3
0
0.0
0
0.0
0.016
SZ8455.08X39
SZ8455.08X39
8
21
3.0
39
63
1580
23.0
2400
24.9
0
0.0
0.017
SZ8455.08X46
SZ8455.08X46
8
21
3.0
46
70
1500
22.7
2250
24.3
0
0.0
0.020
SZ8455.08X47
SZ8455.08X47
8
21
3.0
47
71
1450
22.6
2200
24.1
0
0.0
0.021
SZ8455.08X56
SZ8455.08X56
8
21
3.0
56
80
1350
22.4
2000
23.6
3000
24.9
0.020
SZ8455.10X36
SZ8455.10X36
10
23
3.0
36
60
2100
25.3
0
0.0
0
0.0
0.018
SZ8455.10X39
SZ8455.10X39
10
23
3.0
39
63
1900
25.0
3100
26.9
0
0.0
0.020
SZ8455.10X46
SZ8455.10X46
10
23
3.0
46
70
1750
24.7
2850
26.3
0
0.0
0.023
SZ8455.10X47
SZ8455.10X47
10
23
3.0
47
71
1600
24.6
2700
26.1
0
0.0
0.024
SZ8455.10X56
SZ8455.10X56
10
23
3.0
56
80
1450
24.4
2500
25.6
3250
26.9
0.020
SZ8455.13X36
SZ8455.13X36
13
26
3.0
36
60
2600
28.3
0
0.0
0
0.0
0.021
SZ8455.13X39
SZ8455.13X39
13
26
3.0
39
63
2250
28.0
3600
29.9
0
0.0
0.023
SZ8455.13X46
SZ8455.13X46
13
26
3.0
46
70
2150
27.7
3400
29.3
0
0.0
0.027
SZ8455.13X47
SZ8455.13X47
13
26
3.0
47
71
1650
27.6
2700
29.1
0
0.0
0.028
SZ8455.13X56
SZ8455.13X56
13
26
3.0
56
80
1500
27.4
2400
28.6
3000
29.9
0.030
SZ8455.16X36
SZ8455.16X36
16
30
3.0
36
60
3000
32.5
0
0.0
0
0.0
0.027
SZ8455.16X39
SZ8455.16X39
16
30
3.0
39
63
2600
32.2
4200
34.1
0
0.0
0.029
SZ8455.16X46
SZ8455.16X46
16
30
3.0
46
70
2400
31.9
3900
33.4
0
0.0
0.035
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求