magyar
italiano
Nederlands
polski
română
slovenčina
中文
中文
QA認證資訊
目錄: FATH
Created: 11.03.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
包含可修改的细节级别 (LOD-功能)
german, english, french
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (标准变量, 如. mass, material等)
FATH
Swivel Foot, PA / ST Ball Joint 15
FATH
Position
Levelling Feet
Swivel Feet Ball Joint 15
Assembled Swivel Feet PA / ST Ball Joint 15
Powered by
CAD模型選擇
{fath/position/levelling_feet/swivel_feet_ball_joint_15/assembled_swivel_feet_pa_st_ball_joint_15/pa_st_asmtab.prj},{NB=9D030K08040M(0)},{PARTNR=9D030K08040M},{VER= without anti-slip plate},{BASE=30},{MXL= M8 x 40},{M=M8},{L=40},{ANG=0},{D=29},{F=29.5},{SW=14},{FMAX=3430},{WEIGHT=44.0},{CTN=73269098},{ID=106968},{DIST=5.000},{ROHS=../../../../pictures/sym_rohs.png},{REACH=../../../../pictures/sym_reach.png},{POP=../../../../pictures/sym_pop.png},{CFM=../../../../pictures/sym_cfm.png},{PARTNR1=098D030K},{PARTNR2=098DM08040M},{PPATH=../../swivel_feet_ball_joint_15/assembled_swivel_feet_pa_st_ball_joint_15/parts/pa_st_asmtpl.prj},{EAN=4066061033636}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNR
Part #
ⁿ/ₐ
VER
Version
ⁿ/ₐ
BASE
Base
ⁿ/ₐ
MXL
M x L
[mm]
M
Thread
[mm]
L
[mm]
D
[mm]
F
[mm]
SW
[mm]
FMAX
Fmax
[N]
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
9D030K08040M
9D030K08040M
without anti-slip plate
30
M8 x 40
M8
40
29
29.5
14
3430
44.0
73269098
106968
4066061033636
9D030K08080M
9D030K08080M
without anti-slip plate
30
M8 x 80
M8
80
29
29.5
14
3430
57.0
73269098
106969
4066061033643
9D030K10090M
9D030K10090M
without anti-slip plate
30
M10 x 90
M10
90
29
29.5
14
4600
76.0
73269098
106970
4066061033650
9D030K16066M
9D030K16066M
without anti-slip plate
30
M16 x 66
M16
66
29
29.5
17
14200
120.0
73269098
106977
4066061033667
9D040K08040M
9D040K08040M
without anti-slip plate
40
M8 x 40
M8
40
39
29.5
14
3430
49.0
73269098
107025
4066061033872
9D040K08080M
9D040K08080M
without anti-slip plate
40
M8 x 80
M8
80
39
29.5
14
3430
62.0
73269098
107030
4066061033902
9D040K10045M
9D040K10045M
without anti-slip plate
40
M10 x 45
M10
45
39
29.5
14
4600
58.0
73269098
107037
4066061033940
9D040K10070M
9D040K10070M
without anti-slip plate
40
M10 x 70
M10
70
39
29.5
14
4600
68.0
73269098
107039
4066061033964
9D040K10090M
9D040K10090M
without anti-slip plate
40
M10 x 90
M10
90
39
29.5
14
4600
81.0
73269098
107041
4066061033988
9D040K12066M
9D040K12066M
without anti-slip plate
40
M12 x 66
M12
66
39
29.5
14
7550
83.0
73269098
107050
4066061033995
9D040K12100M
9D040K12100M
without anti-slip plate
40
M12 x 100
M12
100
39
29.5
14
7550
107.0
73269098
107052
4066061034008
9D040K12125M
9D040K12125M
without anti-slip plate
40
M12 x 125
M12
125
39
29.5
14
7550
125.0
73269098
107053
4066061034015
9D040K16125M
9D040K16125M
without anti-slip plate
40
M16 x 125
M16
125
39
29.5
17
8800
203.0
73269098
107063
4066061034053
9D045K12066M
9D045K12066M
without anti-slip plate
45
M12 x 66
M12
66
44
29.5
14
7550
85.0
73269098
107116
4066061034312
9D050K08025M
9D050K08025M
without anti-slip plate
50
M8 x 25
M8
25
49
29.5
14
3430
45.0
73269098
107154
4066061034381
9D050K10045M
9D050K10045M
without anti-slip plate
50
M10 x 45
M10
45
49
29.5
14
4600
61.0
73269098
107163
4066061034404
9D050K10070M
9D050K10070M
without anti-slip plate
50
M10 x 70
M10
70
49
29.5
14
4600
71.0
73269098
107164
4066061034411
9D050K10125M
9D050K10125M
without anti-slip plate
50
M10 x 125
M10
125
49
29.5
14
4600
100.0
73269098
110425
4066061041150
9D050K10150M
9D050K10150M
without anti-slip plate
50
M10 x 150
M10
150
49
29.5
14
4600
108.0
73269098
125284
4066061049736
9D050K12045M
9D050K12045M
without anti-slip plate
50
M12 x 45
M12
45
49
29.5
14
7550
71.0
73269098
107169
4066061034435
9D050K12066M
9D050K12066M
without anti-slip plate
50
M12 x 66
M12
66
49
29.5
14
7550
86.0
73269098
107170
4066061034442
9D050K12100M
9D050K12100M
without anti-slip plate
50
M12 x 100
M12
100
49
29.5
14
7550
110.0
73269098
107171
4066061034459
9D050K12125M
9D050K12125M
without anti-slip plate
50
M12 x 125
M12
125
49
29.5
14
7550
128.0
73269098
110645
4066061041280
9D050K14066M
9D050K14066M
without anti-slip plate
50
M14 x 66
M14
66
49
29.5
14
10880
101.0
73269098
107175
4066061034473
9D050K14100M
9D050K14100M
without anti-slip plate
50
M14 x 100
M14
100
49
29.5
14
10880
135.0
73269098
152566
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求