您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Strd - Single Row Ball Slewing Rings
IMO
Slewing rings
Metric units
Ball slewing rings
Internal toothed
Powered by
CAD模型選擇
{imo/slewing20rings/metric20units/ball20slewing20rings/internal20toothed/strd.prj},{NB=12-160420-1-00728},{NB_LINA=12-160420-1-00728},{DIIR=332.0},{LI=378.0},{NI=16},{DAIR=420.0},{HIR=34.0},{DIAR=420.0},{LA=462},{NA=16},{DAAR=486.00},{HAR=34.0},{G=24.0},{H=39},{NVMAX=95.2},{NHMAX=95.2},{C0RAD=184},{C0AX=491},{CRAD=124},{CAX=145},{D0=340},{M=4},{Z2=85},{X2=MIN},{B2=34.0},{FZMAX=11.7},{FZNORM=4.20},{DWGNR=12-160420/1-00728},{DESIGN=Standard design},{DIZIR=},{DBIR=M12},{DAZIR=},{MATIR=C45N},{DBAR=M12},{DAZAR=},{MATAR=C45N},{CTN=84828000},{ECLASS=23051490},{PDF=Datasheet_Other Standard Ball Slewing Rings},{DEFAULTSORTATTR=284},{PDFTOOPEN=https://www.imo.de/fileadmin/user_upload/downloads/drehverbindungen-industrie/imo_weitere_standard-kugeldrehverbindungen-en.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
DWGNR
Drawing number
ⁿ/ₐ
DESIGN
Design variant
ⁿ/ₐ
DIIR
(di) Inside-Ø (IR)
[mm]
DIZIR
(diZ) Inside-Ø (IR_Spigot)
[mm]
LI
(Li) Pitch circle-Ø (IR)
[mm]
NI
(ni) No. of holes (IR)
ⁿ/ₐ
DBIR
Bolt size (IR)
[mm]
DAIR
(da) Outside-Ø (IR)
[mm]
DAZIR
(daZ) Outside-Ø (IR_Spigot)
[mm]
HIR
Height (IR)
[mm]
MATIR
Material (IR)
ⁿ/ₐ
DIAR
(Di) Inside-Ø (OR)
[mm]
LA
(La) Pitch circle-Ø (OR)
[mm]
NA
(na) No. of holes (OR)
ⁿ/ₐ
DBAR
Bolt size (OR)
[mm]
DAAR
(Da) Outside-Ø (OR)
[mm]
DAZAR
(DaZ) Outside-Ø (OR_Spigot)
[mm]
HAR
Height (OR)
[mm]
MATAR
Material (OR)
ⁿ/ₐ
G
Weight
[kg]
H
Total height
[mm]
NVMAX
Max. Speed (vertical axis)
[1/min]
NHMAX
Max. Speed (horizontal axis)
[1/min]
C0RAD
(Co rad) Stat. radial load rating
[kN]
C0AX
(Co ax) Stat. axial load rating
[kN]
CRAD
(C rad) Dyn. radial load rating
[kN]
CAX
(C ax) Dyn. axial load rating
[kN]
D0
(do) Pitch circle-Ø
[mm]
M
(m) Module
[mm]
Z2
(z2) Number of teeth
ⁿ/ₐ
X2
(x2) Addendum modification coeff.
ⁿ/ₐ
B2
(b2) Gear width
[mm]
FZMAX
(fz max) Max. permissible tooth force
[kN]
FZNORM
(fz norm) Permissible tooth force
[kN]
CTN
Custom Tarifs Number
ⁿ/ₐ
ECLASS
E-Class Classification
ⁿ/ₐ
12-160288-1-00306
12-160288/1-00306
Standard design
216.0
252.0
20
M8
288.0
34.0
C45N
288.0
324
20
M8
340.00
34.0
C45N
12.0
39
138.9
138.9
126
337
108
126
224
4
56
34.0
11.2
4.10
84828000
23051490
12-160344-2-01873
12-160344/2-01873
Standard design
256.0
302.0
16
M12
341.0
34.0
42CrMo4V
347.0
386
16
M12
410.00
34.0
C45N
24.0
39
29.1
29.1
262
702
154
179
264
4
66
34.0
16.5
8.00
84828000
23051490
12-160420-1-00728
12-160420/1-00728
Standard design
332.0
378.0
16
M12
420.0
34.0
C45N
420.0
462
16
M12
486.00
34.0
C45N
24.0
39
95.2
95.2
184
491
124
145
340
4
85
34.0
11.7
4.20
84828000
23051490
12-250889-2-04951
12-250889/2-04951
Precision version
784.0
822 +0.35
850.0
36
M16
887.0
72.0
42CrMo4V
891.0
944
36
M16
980.00
980 -0.35
67.0
42CrMo4V
126.0
82
45.0
45.0
660
1766
312
363
800
8
100
66.0
74.0
41.00
84828000
23051490
12-321128-2-04945
12-321128/2-04945
Precision version
933.0
1045.0
40
M27
1110 -0.40
80.0
42CrMo4V
1131.0
1210
40
M27
1260.00
1250 -0.40
72.0
42CrMo4V
280.0
90
35.5
35.5
1055
2823
442
515
924
12
77
-1.25
80.0
100.0
61.00
84828000
23051490
12-321582-2-04505
12-321582/2-04505
Standard design
1360.0
1500.0
60
M24
1583.0
86.0
42CrMo4V
1580.0
1670
60
M24
1722.00
77.0
42CrMo4V
469.0
95
25.3
25.3
2413
6456
667
778
1376
16
86
-0.50
85.0
204.0
122.00
84828000
23051490
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求