Strd - Single Row Ball Slewing Rings
IMO
Slewing rings
Metric units
Ball slewing rings
External toothed
Powered by
CAD模型選擇
{imo/slewing20rings/metric20units/ball20slewing20rings/external20toothed/strd.prj},{NB=11-220635-2-03924},{NB_LINA=11-220635-2-03924},{DIIR=546.0},{LI=582.0},{NI=40},{DAIR=635.0},{HIR=60.0},{DIAR=635.0},{LA=685},{NA=40},{DAAR=742.80},{HAR=60.0},{G=79.0},{H=70},{NVMAX=63.0},{NHMAX=63.0},{C0RAD=536},{C0AX=1434},{CRAD=305},{CAX=355},{D0=732},{M=6},{Z2=122},{X2=MIN},{B2=60.0},{FZMAX=43.0},{FZNORM=23.00},{DWGNR=11-220635/2-03924},{DESIGN=Standard design},{DIZIR=},{DBIR=M16},{MATIR=42CrMo4V},{DIZAR=},{DBAR=M16},{DAZAR=},{MATAR=42CrMo4V},{CTN=84828000},{ECLASS=23051490},{PDF=Datasheet_Other Standard Ball Slewing Rings},{DEFAULTSORTATTR=275},{PDFTOOPEN=https://www.imo.de/fileadmin/user_upload/downloads/drehverbindungen-industrie/imo_weitere_standard-kugeldrehverbindungen-en.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
DWGNR
Drawing number
ⁿ/ₐ
DESIGN
Design variant
ⁿ/ₐ
DIIR
(di) Inside-Ø (IR)
[mm]
DIZIR
(diZ) Inside-Ø (IR_Spigot)
[mm]
LI
(Li) Pitch circle-Ø (IR)
[mm]
NI
(ni) No. of holes (IR)
ⁿ/ₐ
DBIR
Bolt size (IR)
[mm]
DAIR
(da) Outside-Ø (IR)
[mm]
HIR
Height (IR)
[mm]
MATIR
Material (IR)
ⁿ/ₐ
DIAR
(Di) Inside-Ø (OR)
[mm]
DIZAR
(DiZ) Inside-Ø (OR_Spigot)
[mm]
LA
(La) Pitch circle-Ø (OR)
[mm]
NA
(na) No. of holes (OR)
ⁿ/ₐ
DBAR
Bolt size (OR)
[mm]
DAAR
(Da) Outside-Ø (OR)
[mm]
DAZAR
(DaZ) Outside-Ø (OR_Spigot)
[mm]
HAR
Height (OR)
[mm]
MATAR
Material (OR)
ⁿ/ₐ
G
Weight
[kg]
H
Total height
[mm]
NVMAX
Max. Speed (vertical axis)
[1/min]
NHMAX
Max. Speed (horizontal axis)
[1/min]
C0RAD
(Co rad) Stat. radial load rating
[kN]
C0AX
(Co ax) Stat. axial load rating
[kN]
CRAD
(C rad) Dyn. radial load rating
[kN]
CAX
(C ax) Dyn. axial load rating
[kN]
D0
(do) Pitch circle-Ø
[mm]
M
(m) Module
[mm]
Z2
(z2) Number of teeth
ⁿ/ₐ
X2
(x2) Addendum modification coeff.
ⁿ/ₐ
B2
(b2) Gear width
[mm]
FZMAX
(fz max) Max. permissible tooth force
[kN]
FZNORM
(fz norm) Permissible tooth force
[kN]
CTN
Custom Tarifs Number
ⁿ/ₐ
ECLASS
E-Class Classification
ⁿ/ₐ
11-160188-2-01707
11-160188/2-01707
Precision version
135 +0.20
154.0
15
M10
187.0
30.0
C45N
189.0
222
16
M10
259.36
238 -0.07
30.0
42CrMo4V
7.5
35
212.8
212.8
143
384
121
141
248
4
62
0.50
26.0
16.0
8.00
84828000
23051490
11-160235-1-01933
11-160235/1-01933
Precision version
171.0
173 +0.06
195.0
12
M12
236.0
35.0
C45N
236.0
236 +0.07
275
12
M12
318.60
35.0
C45N
13.0
40
170.2
170.2
143
384
132
153
312
4
78
35.0
12.0
5.80
84828000
23051490
11-250309-1-03312
11-250309/1-03312
Standard design
235.0
259.0
23
M12
310.0
52.5
C45N
308.0
359
24
M12
408.40
52.5
C45N
30.0
60
129.4
129.4
229
614
209
242
400
5
80
52.5
20.3
10.60
84828000
23051490
11-250537-1-05677
11-250537/1-05677
Precision version
417 +0.16
469.0
29
M24
533.0
59.0
42CrMo4N
541.0
541 +0.18
605
30
M24
688.80
63.0
42CrMo4N
91.0
72
74.5
74.5
568
1519
344
400
672
6
112
0.50
63.0
44.0
24.00
84828000
23051490
11-220635-2-03924
11-220635/2-03924
Standard design
546.0
582.0
40
M16
635.0
60.0
42CrMo4V
635.0
685
40
M16
742.80
60.0
42CrMo4V
79.0
70
63.0
63.0
536
1434
305
355
732
6
122
60.0
43.0
23.00
84828000
23051490
11-320823-2-02613
11-320823/2-02613
Standard design
715.0
753.0
35
M20
820.0
82.0
42CrMo4V
845.0
893
36
M20
979.00
79.0
42CrMo4V
177.0
100
48.6
48.6
770
2060
393
458
940
10
94
1.10
63.0
112.0
65.00
84828000
23051490
11-320957-2-05549
11-320957/2-05549
Precision version
840 +0.30
885.0
41
M20
954.0
104.5
42CrMo4V
995.0
995 +0.30
1030
42
M20
1138.00
107.0
42CrMo4V
324.0
131
41.8
41.8
1459
3906
553
644
1092
12
91
1.07
92.0
187.0
108.00
84828000
23051490
41-200969-2-05532
41-200969/2-05532
Standard design
890.0
922.0
30
M16
967.0
73.0
42CrMo4V
971.0
1015
30
M16
1079.12
73.0
42CrMo4V
213.0
82
41.3
41.3
798
2135
312
363
1048
8
131
1.07
61.0
80.0
45.00
84828000
23051490
41-321160-2-00991
41-321160/2-00991
Precision version
1008.0
1010 +0.17
1075.0
40
M27
1158.0
103.0
42CrMo4N
1162.0
1240
40
M27
1350.00
103.0
42CrMo4V
429.0
112
34.5
34.5
1545
4134
594
692
1320
10
132
0.50
95.0
131.0
73.00
84828000
23051490
11-401298-2-00767
11-401298/2-00767
Standard design
1168.0
1216.0
59
M24
1299.5
82.0
42CrMo4V
1296.5
1380
60
M24
1483.20
95.0
42CrMo4V
362.0
105
30.8
30.8
1676
4485
586
682
1440
12
120
0.90
95.0
185.0
107.00
84828000
23051490
11-251845-1-03705
11-251845/1-03705
Standard design
1745.0
1785.0
36
M16
1843.0
59.0
C45N
1847.0
1900
36
M16
1966.40
59.0
C45N
261.0
68
21.7
21.7
1951
5220
543
633
1952
8
244
55.0
48.0
27.00
84828000
23051490
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求