Steel IMPERIAL-HD Pillow Block 4-Bolt Inch Bore - Imperial 4 Bolt Pillow Block Bearing -Inch 206-500
Dodge
Mounted Bearings
Spherical Roller Bearings
Push/Pull Adapter (Imperial)
Imperial (IP)
Powered by
CAD模型選擇
{dodge/mounted_bearings/spherical_roller_bearings/push_pull_adapter_imperial/imperial_ip/sp4b_ip_206_500_r_asmtab.prj},{NB=071714},{SS=3-1/4},{SS1=3.250000},{TYPE=N},{PN1=071714},{PN2=071732},{ST=Contact Seal},{DESCRIPTIONS=SP4B-IP-304R},{A=4.21},{A1=4.2100000},{B=12.30},{B1=12.3000000},{C=3.75},{C1=3.7500000},{DMIN=8.88},{DMIN1=8.8800000},{DMAX=10.88},{DMAX1=10.8800000},{E=2.00},{E1=2.00},{F=3/4},{F1=0.7500000},{G=1.88},{G1=1.8800000},{H=2.25},{H1=2.25},{JJ=7.56},{J=7.56},{L=5.7},{L1=5.70},{M=3.75},{M1=3.750000},{R=1.53},{R1=1.530000},{S=2.724},{S1=2.724000},{X=1/4},{X1=0.250000},{Y=0.025},{Z=4.05},{Z1=4.05},{CS=0},{NDM=0.2500},{KDM=0.1960},{BORE=6.2992},{ST1=1},{PPATH=sp4b_ip_206_500_r_asmtpl.prj},{HIDEN=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
EF
Expansion Feature
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
Dmin
[Inch]
DMAX
Dmax
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
R
[Inch]
S
[Inch]
X
Total Expansion
[Inch]
Y
[Inch]
Z
[Inch]
HIDEN
Hiden
[mm]
071706
2-3/8
071706
Contact Seal
SP4B-IP-206R
Non-Expansion
3.42
9.25
3.00
6.88
7.63
1.75
1/2
1.06
1.63
5.61
3.88
2.75
1.17
2.25
1/4
0.025
2.94
1
071707
2-7/16
071707
Contact Seal
SP4B-IP-207R
Non-Expansion
3.42
9.25
3.00
6.88
7.63
1.75
1/2
1.06
1.63
5.61
3.88
2.75
1.17
2.25
1/4
0.025
2.94
1
071708
2-1/2
071708
Contact Seal
SP4B-IP-208R
Non-Expansion
3.42
9.25
3.00
6.88
7.63
1.75
1/2
1.06
1.63
5.61
3.88
2.75
1.17
2.25
1/4
0.025
2.94
1
071709
2-11/16
071709
Contact Seal
SPB-IP-211R
Non-Expansion
3.50
10.40
3.13
7.60
9.10
1.88
5/8
1.43
1.88
6.44
4.28
3.25
1.12
2.37
1/4
0.025
3.47
1
071710
2-3/4
071710
Contact Seal
SP4B-IP-212R
Non-Expansion
3.50
10.44
3.13
7.60
9.10
1.88
5/8
1.43
1.88
6.44
4.28
3.25
1.12
2.37
1/4
0.025
3.47
1
071711
2-15/16
071711
Contact Seal
SP4B-IP-215R
Non-Expansion
3.50
10.44
3.13
7.60
9.10
1.88
5/8
1.43
1.88
6.44
4.28
3.25
1.12
2.37
1/4
0.025
3.47
1
071712
3
071712
Contact Seal
SP4B-IP-300R
Non-Expansion
3.50
10.44
3.13
7.60
9.10
1.88
5/8
1.43
1..88
6.44
4.28
3.25
1.12
2.37
1/4
0.025
3.47
1
071713
3-3/16
071713
Contact Seal
SP4B-IP-303R
Non-Expansion
4.21
12.30
3.75
8.88
10.88
2.00
3/4
1.88
2.25
7.56
5.7
3.75
1.53
2.724
1/4
0.025
4.05
1
071714
3-1/4
071714
Contact Seal
SP4B-IP-304R
Non-Expansion
4.21
12.30
3.75
8.88
10.88
2.00
3/4
1.88
2.25
7.56
5.7
3.75
1.53
2.724
1/4
0.025
4.05
1
071715
3-7/16
071715
Contact Seal
SP4B-IP-307R
Non-Expansion
4.21
12.30
3.75
8.88
10.88
2.00
3/4
1.88
2.25
7.56
5.7
3.75
1.53
2.724
1/4
0.025
4.05
1
071716
3-1/2
071716
Contact Seal
SP4B-IP-308R
Non-Expansion
4.21
12.30
3.75
8.88
10.88
2.00
3/4
1.88
2.25
7.56
5.7
3.75
1.53
2.724
1/4
0.025
4.05
1
071717
3-11/16
071717
Contact Seal
SP4B-IP-311R
Non-Expansion
4.82
14.88
4.31
10.88
13.38
2.25
3/4
2.13
2.44
8.70
6.15
4.25
1.70
3.173
5/16
0.025
4.50
1
071718
3-15/16
071718
Contact Seal
SP4B-IP-315R
Non-Expansion
4.82
14.88
4.31
10.88
13.38
2.25
3/4
2.13
2.44
8.70
6.15
4.25
1.70
3.173
5/16
0.025
4.50
0
071719
4
071719
Contact Seal
SP4B-IP-400R
Non-Expansion
4.82
14.88
4.31
10.88
13.38
2.25
3/4
2.13
2.44
8.70
6.15
4.25
1.70
3.173
5/16
0.025
4.50
0
071720
4-7/16
071720
Contact Seal
SP4B-IP-407R
Non-Expansion
5.48
16.13
4.75
11.88
14.50
2.50
3/4
2.19
2.75
9.76
6.93
4.75
1.53
3.55
3/8
0.036
5
0
071721
4-1/2
071721
Contact Seal
SP4B-IP-408R
Non-Expansion
5.48
16.13
4.75
11.88
14.50
2.50
3/4
2.19
2.75
9.76
6.93
4.75
1.53
3.55
3/8
0.036
5
0
071722
4-15/16
071722
Contact Seal
SP4B-IP-415R
Non-Expansion
6.02
17.50
5.03
15.13
15.88
2.75
7/8
1.37
3
11.12
7.63
5.50
2.22
3.916
3/8
0.036
5.84
0
071723
5
071723
Contact Seal
SP4B-IP-500R
Non-Expansion
6.02
17.50
5.03
15.13
15.88
2.75
7/8
1.37
3
11.12
7.63
5.50
2.22
3.916
3/8
0.036
5.84
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求