您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Steel IMPERIAL-HD Narrow Piloted Flange 2-7/16 thru 4-1/2 Inch Bore - Steal Heavy Duty Imperial Piloted Flange Bearing-Inch-207-408
Dodge
Mounted Bearings
Spherical Roller Bearings
Push/Pull Adapter (Imperial)
Imperial (IP)
Powered by
CAD模型選擇
{dodge/mounted_bearings/spherical_roller_bearings/push_pull_adapter_imperial/imperial_ip/sfcn_ip_207_408_r_asmtab.prj},{NB=072352},{SS=3-3/16},{SS1=3.18750},{PN1=072352},{PN2=072376},{TYPE=N},{ST=Contact Seal},{DESCRIPTIONS=SFCN-IP-303R},{A=4.21},{A1=4.210},{B=10.34},{B1=10.3400},{C=2.79},{C1=2.7900},{D=6.10},{D1=6.1000},{DD=8.63},{DD1=8.6300},{E=0.0000},{E1=0.0000},{F=0.750},{F1=0.75000},{G=2.88},{G1=2.88},{H=1.00},{H1=1.00},{K=7.375},{K1=7.375},{L=5.70},{L1=5.70},{M=0.750},{M1=0.7500},{N=4.19},{N1=4.19},{P=2.53},{P1=2.53},{Q=1.31},{Q1=1.31},{X=0.25},{X1=0.25},{Y=0.025},{Y1=0.025},{Z=4.05},{Z1=4.05},{BORE=6.2992},{O=0.0000000},{PPATH=sfcn_ip_207_408_r_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
EF
Expansion Feature
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
DD
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
P
[Inch]
Q
[Inch]
X
[Inch]
Y
[Inch]
Z
[Inch]
072346
2-7/16
072346
Non-Expansion
SFCN-IP-207R
Contact Seal
3.42
7.63
2.35
4.60
6.50
0.500
2.40
0.70
5.500
3.80
0.500
3.53
2.30
1.13
0.25
0.025
2.94
072347
2-1/2
072347
Non-Expansion
SFCN-IP-208R
Contact Seal
3.42
7.63
2.35
4.60
6.50
0.500
2.40
0.70
5.500
3.80
0.500
3.60
2.30
1.13
0.25
0.025
2.94
072348
2-11/16
072348
Non-Expansion
SFCN-IP-211R
Contact Seal
3.50
8.75
2.47
5.30
7.50
0.625
2.35
0.81
6.375
4.20
0.625
3.60
1.15
1.25
0.25
0.025
3.47
072349
2-3/4
072349
Non-Expansion
SFCN-IP-212R
Contact Seal
3.50
8.75
2.47
5.30
7.50
0.625
2.35
0.81
6.375
4.20
0.625
3.60
1.15
1.25
0.25
0.025
3.47
072350
2-15/16
072350
Non-Expansion
SFCN-IP-215R
Contact Seal
3.50
8.75
2.47
5.30
7.50
0.625
2.35
0.81
6.375
4.20
0.625
3.60
1.15
1.25
0.25
0.025
3.47
072351
3
072351
Non-Expansion
SFCN-IP-300R
Contact Seal
3.50
8.75
2.47
5.30
7.50
0.625
2.35
0.81
6.375
4.20
0.625
3.60
1.15
1.25
0.25
0.025
3.47
072352
3-3/16
072352
Non-Expansion
SFCN-IP-303R
Contact Seal
4.21
10.34
2.79
6.10
8.63
0.750
2.88
1.00
7.375
5.70
0.750
4.19
2.53
1.31
0.25
0.025
4.05
072353
3-1/4
072353
Non-Expansion
SFCN-IP-304R
Contact Seal
4.21
10.34
2.79
6.10
8.63
0.750
2.88
1.00
7.375
5.70
0.750
4.19
2.53
1.31
0.25
0.025
4.05
072354
3-7/16
072354
Non-Expansion
SFCN-IP-307R
Contact Seal
4.21
10.34
2.79
6.10
8.63
0.750
2.88
1.00
7.375
5.70
0.750
4.19
2.53
1.31
0.25
0.025
4.05
072355
3-1/2
072355
Non-Expansion
SFCN-IP-308R
Contact Seal
4.21
10.34
2.79
6.10
8.63
0.750
2.88
1.00
7.375
5.70
0.750
4.19
2.53
1.31
0.25
0.025
4.05
072356
3-11/16
072356
Non-Expansion
SFCN-IP-311R
Contact Seal
4.82
10.88
3.61
6.63
9.38
0.750
2.82
1.01
8.125
6.15
0.750
4.95
2.57
2.13
0.31
0.250
4.50
072358
3-15/16
072358
Non-Expansion
SFCN-IP-315R
Contact Seal
4.82
10.88
3.61
6.63
9.38
0.750
2.82
1.01
8.125
6.15
0.750
4.95
2.57
2.13
0.31
0.250
4.50
072359
4
072359
Non-Expansion
SFCN-IP-400R
Contact Seal
4.82
10.88
3.61
6.63
9.38
0.750
2.82
1.01
8.125
6.15
0.750
4.95
2.57
2.13
0.31
0.036
4.50
072360
4-7/16
072360
Non-Expansion
SFCN-IP-407R
Contact Seal
5.48
13.50
3.80
5.89
11.75
0.750
3.51
1.01
10.250
6.93
0.750
5.41
1.72
1.90
0.38
0.036
5.00
072361
4-1/2
072361
Non-Expansion
SFCN-IP-408R
Contact Seal
5.48
13.50
3.80
5.89
11.75
0.750
3.51
1.01
10.250
6.93
0.750
5.41
1.72
1.90
0.38
0.036
5.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求