Steel IMPERIAL-HD Narrow Piloted Flange 2-7/16 thru 4-1/2 Inch Bore - Steal Heavy Duty Imperial Piloted Flange Bearing-Inch-207-408
Baldor Reliance
Dodge
Bearings
Imperial Spherical Roller Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/imperial/sfcn_ip_207_408_r_asmtab.prj},{NB=072352},{SS=3-3/16},{SS1=3.18750},{PN1=072352},{PN2=072376},{TYPE=N},{ST=Contact Seal},{DESCRIPTIONS=SFCN-IP-303R},{A=4.21},{A1=4.210},{B=10.34},{B1=10.3400},{C=2.79},{C1=2.7900},{D=6.10},{D1=6.1000},{DD=8.63},{DD1=8.6300},{E=0.0000},{E1=0.0000},{F=0.750},{F1=0.75000},{G=2.88},{G1=2.88},{H=1.00},{H1=1.00},{K=7.375},{K1=7.375},{L=5.70},{L1=5.70},{M=0.750},{M1=0.7500},{N=4.19},{N1=4.19},{P=2.53},{P1=2.53},{Q=1.31},{Q1=1.31},{X=0.25},{X1=0.25},{Y=0.025},{Y1=0.025},{Z=4.05},{Z1=4.05},{BORE=6.2992},{O=0.0000000},{PPATH=sfcn_ip_207_408_r_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
EF
Expansion Feature
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
DD
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
P
[Inch]
Q
[Inch]
X
[Inch]
Y
[Inch]
Z
[Inch]
072346
2-7/16
072346
Non-Expansion
SFCN-IP-207R
Contact Seal
3.42
7.63
2.35
4.60
6.50
0.500
2.40
0.70
5.500
3.80
0.500
3.53
2.30
1.13
0.25
0.025
2.94
072347
2-1/2
072347
Non-Expansion
SFCN-IP-208R
Contact Seal
3.42
7.63
2.35
4.60
6.50
0.500
2.40
0.70
5.500
3.80
0.500
3.60
2.30
1.13
0.25
0.025
2.94
072348
2-11/16
072348
Non-Expansion
SFCN-IP-211R
Contact Seal
3.50
8.75
2.47
5.30
7.50
0.625
2.35
0.81
6.375
4.20
0.625
3.60
1.15
1.25
0.25
0.025
3.47
072349
2-3/4
072349
Non-Expansion
SFCN-IP-212R
Contact Seal
3.50
8.75
2.47
5.30
7.50
0.625
2.35
0.81
6.375
4.20
0.625
3.60
1.15
1.25
0.25
0.025
3.47
072350
2-15/16
072350
Non-Expansion
SFCN-IP-215R
Contact Seal
3.50
8.75
2.47
5.30
7.50
0.625
2.35
0.81
6.375
4.20
0.625
3.60
1.15
1.25
0.25
0.025
3.47
072351
3
072351
Non-Expansion
SFCN-IP-300R
Contact Seal
3.50
8.75
2.47
5.30
7.50
0.625
2.35
0.81
6.375
4.20
0.625
3.60
1.15
1.25
0.25
0.025
3.47
072352
3-3/16
072352
Non-Expansion
SFCN-IP-303R
Contact Seal
4.21
10.34
2.79
6.10
8.63
0.750
2.88
1.00
7.375
5.70
0.750
4.19
2.53
1.31
0.25
0.025
4.05
072353
3-1/4
072353
Non-Expansion
SFCN-IP-304R
Contact Seal
4.21
10.34
2.79
6.10
8.63
0.750
2.88
1.00
7.375
5.70
0.750
4.19
2.53
1.31
0.25
0.025
4.05
072354
3-7/16
072354
Non-Expansion
SFCN-IP-307R
Contact Seal
4.21
10.34
2.79
6.10
8.63
0.750
2.88
1.00
7.375
5.70
0.750
4.19
2.53
1.31
0.25
0.025
4.05
072355
3-1/2
072355
Non-Expansion
SFCN-IP-308R
Contact Seal
4.21
10.34
2.79
6.10
8.63
0.750
2.88
1.00
7.375
5.70
0.750
4.19
2.53
1.31
0.25
0.025
4.05
072356
3-11/16
072356
Non-Expansion
SFCN-IP-311R
Contact Seal
4.82
10.88
3.61
6.63
9.38
0.750
2.82
1.01
8.125
6.15
0.750
4.95
2.57
2.13
0.31
0.250
4.50
072358
3-15/16
072358
Non-Expansion
SFCN-IP-315R
Contact Seal
4.82
10.88
3.61
6.63
9.38
0.750
2.82
1.01
8.125
6.15
0.750
4.95
2.57
2.13
0.31
0.250
4.50
072359
4
072359
Non-Expansion
SFCN-IP-400R
Contact Seal
4.82
10.88
3.61
6.63
9.38
0.750
2.82
1.01
8.125
6.15
0.750
4.95
2.57
2.13
0.31
0.036
4.50
072360
4-7/16
072360
Non-Expansion
SFCN-IP-407R
Contact Seal
5.48
13.50
3.80
5.89
11.75
0.750
3.51
1.01
10.250
6.93
0.750
5.41
1.72
1.90
0.38
0.036
5.00
072361
4-1/2
072361
Non-Expansion
SFCN-IP-408R
Contact Seal
5.48
13.50
3.80
5.89
11.75
0.750
3.51
1.01
10.250
6.93
0.750
5.41
1.72
1.90
0.38
0.036
5.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求