Standard Shape A
Mitsuboshi Belting
Super Timing Positive Drive
S8M, StarQuick (Quick delivery)
Belt witdh 15mm : StarQuick (Quick delivery)
Powered by
CAD모델 선택
{mitsuboshi/super_timing_positive_drive/s8m_starquick_q_d/belt_width_15mm_starquick_q_d/standard_shape_a.prj},{NB=28S8M0150A (,16,0,0,0,0,,No,None,None,)},{STDST=Standard stock item},{STDRT=28},{DESCR=S8M - Belt Width 15 mm},{ORDER=28S8M0150A},{MATERIAL=Steel},{NT=28},{SOB=},{D1=16.00},{D2=0.00},{D3=0.00},{L1=0.00},{L2=0.00},{KW=},{TH=No},{THS=None},{THNA=None},{FLA=},{PD=71.30},{OD=69.93},{LA=24},{W=17},{H=3.5},{HH=2.83},{T=2.3},{DMIN=16},{DMAX=34},{FL=F-238060},{W1=0.61},{F=80},{M=60},{FD=70}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
STDST
Standard stock
ⁿ/ₐ
STDRT
Number of Teeth
[mm]
DESCR
Description
ⁿ/ₐ
ORDER
Order Number
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
LA
Pulley width
[mm]
W
Tooth width
[mm]
H
Width of step for the flange
[mm]
HH
Height
[mm]
T
Thickness
[mm]
DMIN
Bore (min.)
[mm]
DMAX
Bore (max.)
[mm]
FL
Flange Number
ⁿ/ₐ
W1
Weight
[kg]
F
Flange outer diameter
[mm]
M
Flange inner diameter
[mm]
FD
Diameter of curve point in the flange
[mm]
18S8M0150A
Standard stock item
18
S8M - Belt Width 15 mm
18S8M0150A
Steel
45.84
44.46
24
17
3.5
2.83
2.3
12
20
F-235436
0.23
54
36
45
19S8M0150A
Standard stock item
19
S8M - Belt Width 15 mm
19S8M0150A
Steel
48.38
47.01
24
17
3.5
2.83
2.3
12
22
F-235739
0.26
57
39
47
20S8M0150A
Standard stock item
20
S8M - Belt Width 15 mm
20S8M0150A
Steel
50.93
49.56
24
17
3.5
2.83
2.3
12
22
F-236040
0.29
60
40
50
21S8M0150A
Standard stock item
21
S8M - Belt Width 15 mm
21S8M0150A
Steel
53.48
52.10
24
17
3.5
2.83
2.3
12
24
F-236244
0.33
62
44
52
22S8M0150A
Standard stock item
22
S8M - Belt Width 15 mm
22S8M0150A
Steel
56.02
54.65
24
17
3.5
2.83
2.3
12
25
F-236545
0.37
65
45
55
24S8M0150A
Standard stock item
24
S8M - Belt Width 15 mm
24S8M0150A
Steel
61.12
59.74
24
17
3.5
2.83
2.3
12
28
F-237050
0.45
70
50
60
25S8M0150A
Standard stock item
25
S8M - Belt Width 15 mm
25S8M0150A
Steel
63.66
62.29
24
17
3.5
2.83
2.3
16
29
F-237252
0.49
72
52
62
26S8M0150A
Standard stock item
26
S8M - Belt Width 15 mm
26S8M0150A
Steel
66.21
64.84
24
17
3.5
2.83
2.3
16
30
F-237555
0.52
75
55
65
28S8M0150A
Standard stock item
28
S8M - Belt Width 15 mm
28S8M0150A
Steel
71.30
69.93
24
17
3.5
2.83
2.3
16
34
F-238060
0.61
80
60
70
30S8M0150A
Standard stock item
30
S8M - Belt Width 15 mm
30S8M0150A
Steel
76.39
75.02
24
17
3.5
2.83
2.3
16
36
F-238565
0.72
85
65
75
32S8M0150A
Standard stock item
32
S8M - Belt Width 15 mm
32S8M0150A
Steel
81.49
80.12
24
17
3.5
2.83
2.3
16
38
F-239070
0.83
90
70
80
34S8M0150A
Standard stock item
34
S8M - Belt Width 15 mm
34S8M0150A
Steel
86.58
85.21
24
17
3.5
2.83
2.3
16
42
F-239575
0.95
95
75
85
36S8M0150A
Standard stock item
36
S8M - Belt Width 15 mm
36S8M0150A
Steel
91.67
90.30
24
17
3.5
2.83
2.3
16
45
F-2310080
1.08
100
80
90
38S8M0150A
Standard stock item
38
S8M - Belt Width 15 mm
38S8M0150A
Steel
96.77
95.39
24
17
3.5
2.83
2.3
20
48
F-2310585
1.21
105
85
95
40S8M0150A
Standard stock item
40
S8M - Belt Width 15 mm
40S8M0150A
Steel
101.86
100.49
24
17
3.5
2.83
2.3
20
50
F-2311090
1.32
110
90
100
44S8M0150A
Standard stock item
44
S8M - Belt Width 15 mm
44S8M0150A
Steel
112.05
110.67
24
17
3.5
2.83
2.3
20
56
F-23121101
1.62
121
101
111
48S8M0150A
Standard stock item
48
S8M - Belt Width 15 mm
48S8M0150A
Steel
122.23
120.86
24
17
3.5
2.83
2.3
20
62
F-23131111
1.96
131
111
121
50S8M0150A
Standard stock item
50
S8M - Belt Width 15 mm
50S8M0150A
Steel
127.32
125.95
24
17
3.5
2.83
2.3
20
62
F-23136116
2.15
136
116
126
60S8M0150A
Standard stock item
60
S8M - Belt Width 15 mm
60S8M0150A
Steel
152.79
151.42
24
17
3.5
2.83
2.3
20
62
F-23161141
3.17
161
141
151
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청