Standard Shape A
Mitsuboshi Belting
Trapezoidal Tooth
T10, StarQuick (Quick delivery)
Belt witdh 25mm : StarQuick (Quick delivery)
Powered by
CAD模型選擇
{mitsuboshi/trapezoidal_tooth/t10_starquick_q_d/belt_width_25mm_starquick_q_d/standard_shape_a.prj},{NB=T10-25-22A (,12,0,0,0,0,,No,None,None,)},{STDST=Standard stock item},{STDRT=22},{DESCR=T10 - Belt Width 25 mm},{ORDER=T10-25-22A},{MATERIAL=Steel},{NT=22},{SOB=},{D1=12.00},{D2=0.00},{D3=0.00},{L1=0.00},{L2=0.00},{KW=},{TH=No},{THS=None},{THNA=None},{FLA=},{PD=70.03},{OD=68.15},{LA=32},{W=27},{H=2.5},{HH=2.83},{T=1.6},{DMIN=12},{DMAX=28},{FL=F-167453},{F=74},{M=53},{FD=68.3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
STDST
Standard stock
ⁿ/ₐ
STDRT
Number of Teeth
ⁿ/ₐ
DESCR
Description
ⁿ/ₐ
ORDER
Order Number
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
LA
Pulley width
[mm]
W
Tooth width
[mm]
H
Width of step for the flange
[mm]
HH
Height
[mm]
T
Thickness
[mm]
DMIN
Bore (min.)
[mm]
DMAX
Bore (max.)
[mm]
FL
Flange Number
ⁿ/ₐ
F
Flange outer diameter
[mm]
M
Flange inner diameter
[mm]
FD
Diameter of curve point in the flange
[mm]
T10-25-12A
Standard stock item
12
T10 - Belt Width 25 mm
T10-25-12A
Steel
38.20
36.35
32
27
2.5
2.83
1.0
8
15
F-104328
43
28
39.5
T10-25-14A
Standard stock item
14
T10 - Belt Width 25 mm
T10-25-14A
Steel
44.56
42.70
32
27
2.5
2.83
1.0
10
20
F-104734
47
34
43.0
T10-25-15A
Standard stock item
15
T10 - Belt Width 25 mm
T10-25-15A
Steel
47.75
45.90
32
27
2.5
2.83
1.6
10
22
F-165136
51
36
47.1
T10-25-16A
Standard stock item
16
T10 - Belt Width 25 mm
T10-25-16A
Steel
50.93
49.05
32
27
2.5
2.83
1.6
10
24
F-165741
57
41
51.5
T10-25-18A
Standard stock item
18
T10 - Belt Width 25 mm
T10-25-18A
Steel
57.30
55.45
32
27
2.5
2.83
1.6
12
26
F-166141
61
41
57.9
T10-25-20A
Standard stock item
20
T10 - Belt Width 25 mm
T10-25-20A
Steel
63.66
61.80
32
27
2.5
2.83
1.6
12
28
F-166950
69
50
64.4
T10-25-22A
Standard stock item
22
T10 - Belt Width 25 mm
T10-25-22A
Steel
70.03
68.15
32
27
2.5
2.83
1.6
12
28
F-167453
74
53
68.3
T10-25-24A
Standard stock item
24
T10 - Belt Width 25 mm
T10-25-24A
Steel
76.39
74.55
32
27
2.5
2.83
1.6
12
28
F-168363
83
63
75.7
T10-25-25A
Standard stock item
25
T10 - Belt Width 25 mm
T10-25-25A
Steel
79.58
77.70
32
27
2.5
2.83
1.6
12
28
F-168666
86
66
81.1
T10-25-26A
Standard stock item
26
T10 - Belt Width 25 mm
T10-25-26A
Steel
82.76
80.90
32
27
2.5
2.83
1.6
12
30
F-168666
86
66
81.1
T10-25-28A
Standard stock item
28
T10 - Belt Width 25 mm
T10-25-28A
Steel
89.13
87.25
32
27
2.5
2.83
1.6
12
30
F-169375
93
75
87.8
T10-25-30A
Standard stock item
30
T10 - Belt Width 25 mm
T10-25-30A
Steel
95.49
93.65
32
27
2.5
2.83
1.6
12
30
F-169978
99
78
93.8
T10-25-32A
Standard stock item
32
T10 - Belt Width 25 mm
T10-25-32A
Steel
101.86
100.00
32
27
2.5
2.83
1.6
14
32
F-1610584
105
84
100.2
T10-25-36A
Standard stock item
36
T10 - Belt Width 25 mm
T10-25-36A
Steel
114.59
112.75
32
27
2.5
2.83
1.6
14
32
F-1611890
118
90
113.0
T10-25-40A
Standard stock item
40
T10 - Belt Width 25 mm
T10-25-40A
Steel
127.32
125.45
32
27
2.5
2.83
1.6
14
32
F-16131101
131
101
125.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求