目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Stainless steel profile - Chain guide rails in polyethylene
BEA Ingranaggi
Chains
Chain Guide Rails in Polyethylene
Powered by
CAD模型選擇
{bea/chains/chain_guide_rails_in_poliyethylen/steinless_steel_profile.prj},{NB=6011190005},{TYPE=C5},{CNSORDERNO=6011190005},{A=12},{B=28},{C=14},{S=1.5},{KG=0.64}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TYPE
Type
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
S
[mm]
KG
[kg/m]
6011190003
C3
6011190003
10
20
10
1.5
0.46
6011190005
C5
6011190005
12
28
14
1.5
0.64
6011190009
C9
6011190009
18
38
22
1.5
0.93
6011190010
C10
6011190010
24
30
20
1.5
0.89
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求