카탈로그: Steinel Normalien
생성됨: 04.02.2019
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 9833 - Guide pillar for industrial tool making
Steinel Normalien
3 Guide units
Powered by
CAD모델 선택
{steinel/fuehrungselemente_3/st_9833.prj},{NB=ST9833.063X400},{BESTNR=ST9833.063X400},{D1=61},{D2=61},{D3=0},{L1=400},{L2=10},{L3=4},{L4=80},{R1=6},{R2=2.5},{D=12},{BM=similar to DIN 9833},{WG=4.860},{FUNC=Guiding, Stamping, Blanking, Forming}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
R1
Radius
[mm]
R2
Radius
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
ST9833.025X125
ST9833.025X125
25
25
0
125
8
4
40
3
2.0
similar to DIN 9833
0.480
ST9833.025X140
ST9833.025X140
25
25
0
140
8
4
40
3
2.0
similar to DIN 9833
0.530
ST9833.025X160
ST9833.025X160
25
25
0
160
8
4
40
3
2.0
similar to DIN 9833
0.610
ST9833.025X180
ST9833.025X180
25
25
0
180
8
4
40
3
2.0
similar to DIN 9833
0.690
ST9833.025X200
ST9833.025X200
25
25
0
200
8
4
40
3
2.0
similar to DIN 9833
0.760
ST9833.025X224
ST9833.025X224
25
25
0
224
8
4
40
3
2.0
similar to DIN 9833
0.850
ST9833.032X140
ST9833.032X140
32
32
0
140
8
4
45
3
2.0
similar to DIN 9833
0.880
ST9833.032X160
ST9833.032X160
32
32
0
160
8
4
45
3
2.0
similar to DIN 9833
1.000
ST9833.032X180
ST9833.032X180
32
32
0
180
8
4
45
3
2.0
similar to DIN 9833
1.120
ST9833.032X200
ST9833.032X200
32
32
0
200
8
4
45
3
2.0
similar to DIN 9833
1.250
ST9833.032X224
ST9833.032X224
32
32
0
224
8
4
45
3
2.0
similar to DIN 9833
1.400
ST9833.032X250
ST9833.032X250
32
32
0
250
8
4
45
3
2.0
similar to DIN 9833
1.570
ST9833.040X160
ST9833.040X160
40
40
0
160
8
4
56
3
2.0
similar to DIN 9833
1.380
ST9833.040X180
ST9833.040X180
40
40
0
180
8
4
56
3
2.0
similar to DIN 9833
1.570
ST9833.040X200
ST9833.040X200
40
40
0
200
8
4
56
3
2.0
similar to DIN 9833
1.760
ST9833.040X224
ST9833.040X224
40
40
0
224
8
4
56
3
2.0
similar to DIN 9833
1.960
ST9833.040X250
ST9833.040X250
40
40
0
250
8
4
56
3
2.0
similar to DIN 9833
2.190
ST9833.040X280
ST9833.040X280
40
40
0
280
8
4
56
3
2.0
similar to DIN 9833
2.450
ST9833.040X140
ST9833.040X140
40
40
0
140
8
4
56
3
2.0
similar to DIN 9833
2.750
ST9833.050X180
ST9833.050X180
50
50
0
180
10
4
70
5
2.5
similar to DIN 9833
2.440
ST9833.050X200
ST9833.050X200
50
50
0
200
10
4
70
5
2.5
similar to DIN 9833
2.740
ST9833.050X224
ST9833.050X224
50
50
0
224
10
4
70
5
2.5
similar to DIN 9833
3.060
ST9833.050X250
ST9833.050X250
50
50
0
250
10
4
70
5
2.5
similar to DIN 9833
3.430
ST9833.050X280
ST9833.050X280
50
50
0
280
10
4
70
5
2.5
similar to DIN 9833
3.790
ST9833.050X315
ST9833.050X315
50
50
0
315
10
4
70
5
2.5
similar to DIN 9833
4.300
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청