카탈로그: Steinel Normalien
생성됨: 04.02.2019
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 7424 - Guide bushes with flange, ball guide brass
Steinel Normalien
3 Guide units
Powered by
CAD모델 선택
{steinel/fuehrungselemente_3/st_7424_asmtab.prj},{NB=ST7424.30X072X083},{BESTNR=ST7424.30X072X083},{D1=30},{D2=38},{D3=48},{D5=72},{D8=58},{D9=5.5},{D92=10.000},{K=28},{L1=72},{L2=83},{T=7.0},{L3=47},{L4=25},{VER=3.000},{BM=mit Flansch Wälzführung mit Kugelkäfig Messing},{SD1=10.000},{WG=1.015},{PPATH=parts/st_7424/st_7424_asmtpl.prj},{FUNC=Guiding, Stamping, Blanking, Forming}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D5
Diameter
[mm]
D8
Diameter
[mm]
D9
Diameter
[mm]
K
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
T
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
ST7424.15X029X043
ST7424.15X029X043
15
21
28
45
35
4.5
15
29
43
5.5
23
6
with flange Rolling guide...
0.146
ST7424.15X036X043
ST7424.15X036X043
15
21
28
45
35
4.5
15
36
43
5.5
30
6
with flange Rolling guide...
0.160
ST7424.16X029X043
ST7424.16X029X043
16
22
28
45
35
4.5
15
29
43
5.5
23
6
with flange Rolling guide...
0.142
ST7424.16X036X043
ST7424.16X036X043
16
22
28
45
35
4.5
15
36
43
5.5
30
6
with flange Rolling guide...
0.155
ST7424.19X038X043
ST7424.19X038X043
19
25
32
50
40
4.5
18
38
43
5.5
23
15
with flange Rolling guide...
0.275
ST7424.19X045X054
ST7424.19X045X054
19
25
32
50
40
4.5
18
45
54
5.5
30
15
with flange Rolling guide...
0.305
ST7424.19X051X063
ST7424.19X051X063
19
25
32
50
40
4.5
18
51
63
5.5
36
15
with flange Rolling guide...
0.329
ST7424.20X038X043
ST7424.20X038X043
20
26
32
50
40
4.5
18
38
43
5.5
23
15
with flange Rolling guide...
0.265
ST7424.20X045X054
ST7424.20X045X054
20
26
32
50
40
4.5
18
45
54
5.5
30
15
with flange Rolling guide...
0.293
ST7424.20X051X063
ST7424.20X051X063
20
26
32
50
40
4.5
18
51
63
5.5
36
15
with flange Rolling guide...
0.316
ST7424.24X038X043
ST7424.24X038X043
24
30
40
63
50
5.5
23
38
43
7.0
23
15
with flange Rolling guide...
0.441
ST7424.24X055X063
ST7424.24X055X063
24
30
40
63
50
5.5
23
55
63
7.0
30
25
with flange Rolling guide...
0.684
ST7424.24X062X074
ST7424.24X062X074
24
30
40
63
50
5.5
23
62
74
7.0
37
25
with flange Rolling guide...
0.728
ST7424.25X038X043
ST7424.25X038X043
25
31
40
63
50
5.5
23
38
43
7.0
23
15
with flange Rolling guide...
0.427
ST7424.25X055X063
ST7424.25X055X063
25
31
40
63
50
5.5
23
55
63
7.0
30
25
with flange Rolling guide...
0.669
ST7424.25X062X074
ST7424.25X062X074
25
31
40
63
50
5.5
23
62
74
7.0
37
25
with flange Rolling guide...
0.711
ST7424.30X045X054
ST7424.30X045X054
30
38
48
72
58
5.5
28
45
54
7.0
30
15
with flange Rolling guide...
0.627
ST7424.30X062X074
ST7424.30X062X074
30
38
48
72
58
5.5
28
62
74
7.0
37
25
with flange Rolling guide...
0.941
ST7424.30X072X083
ST7424.30X072X083
30
38
48
72
58
5.5
28
72
83
7.0
47
25
with flange Rolling guide...
1.015
ST7424.32X045X054
ST7424.32X045X054
32
40
48
72
58
5.5
28
45
54
7.0
30
15
with flange Rolling guide...
0.585
ST7424.32X062X074
ST7424.32X062X074
32
40
48
72
58
5.5
28
62
74
7.0
37
25
with flange Rolling guide...
0.889
ST7424.32X072X083
ST7424.32X072X083
32
40
48
72
58
5.5
28
72
83
7.0
47
25
with flange Rolling guide...
0.956
ST7424.38X055X058
ST7424.38X055X058
38
46
58
85
70
6.6
33
55
58
8.5
30
25
with flange Rolling guide...
1.172
ST7424.38X067X088
ST7424.38X067X088
38
46
58
85
70
6.6
33
67
88
8.5
37
30
with flange Rolling guide...
1.461
ST7424.38X077X094
ST7424.38X077X094
38
46
58
85
70
6.6
33
77
94
8.5
47
30
with flange Rolling guide...
1.555
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청