SSELBW, SSEL2BW, RSELBW, RSEL2BW - 微型直线导轨滑轨加宽型,滑轨加长型/精密级预压型-L尺寸选择型
Misumi
FA工厂自动化
06_直线导轨
Powered by
CAD模型選擇
{misumi/metric/06_linear_guides/rselbw_asmtab.prj},{NB=SSELBW12-80},{ST=S},{MAT=S},{NOB=},{H=12},{GREASE=},{LS=80},{W=30},{L1=51.6},{B=23},{C=24},{SLL=M3x3},{L2=40.6},{K=9},{CBB=0.3},{W1=18},{W2=6.0},{H1=7.5},{CAA=0.5},{DD1DD2HH=3.5x6x4.5},{F=30},{ALT1=},{MC=M4},{ALT2=},{ALT2L=5.0},{ALT2N=5},{ALT3=},{ALT4=},{PPATH=selbw_series/selbw_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
型号
ⁿ/ₐ
H
[mm]
W
[mm]
L1
[mm]
B
[mm]
C
[mm]
SLL
Sxl
ⁿ/ₐ
L2
[mm]
K
[mm]
CBB
Cb
[mm]
W1
[mm]
W2
[mm]
H1
[mm]
CAA
Ca
[mm]
DD1DD2HH
d1xd2xh
[mm]
F
[mm]
G
[mm]
SSELBW9-80
SSELBW9-80
9
25
43.5
19
19
M3x3
32.5
7
0.3
14
5.5
5.2
0.5
3.5x6x3.2
30
10
SSELBW12-80
SSELBW12-80
12
30
51.6
23
24
M3x3
40.6
9
0.3
18
6.0
7.5
0.5
3.5x6x4.5
30
10
SSELBW14-110
SSELBW14-110
14
40
61.6
28
28
M3x3.5
47.4
11
0.5
24
8.0
8.0
0.5
4.5x8x4.5
40
15
SSELBW16-110
SSELBW16-110
16
60
74.9
45
35
M4x4.5
59.9
13
0.5
42
9.0
9.5
0.5
4.5x8x4.5
40
15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求