SS5V2-G 10 - Tie-rod Base: Flat Ribbon Cable PC Wiring
SMC
bp1_solenoid_valve
4+5 port solenoid valve
Series SV
SV2000 5 Port Solenoid Valve
Manifold Assembly
Powered by
CAD模型選擇
{smc/bp1_solenoid_valve/4-5_port/sv/sv2000/manifold_assembly/ss5v2_g_10_asmtab.prj},{NB=SS5V2-10GD1-02U-C4_00-5FU_11_D},{BASE=(10) Tie-rod base},{DIRECTION=1},{VS=2},{LOCATION=U},{BLOCK=},{PORT=C4},{RAIL=},{WIRING=D},{VV=Valve SPEC=>},{PILOT=},{VOLTAGE=(5) DC24V},{SUPPRESSOR=U},{OVERRIDE=},{OMSC=},{NO1=1},{NO2=1},{NO3=},{NO4=},{NO5=},{NO6=},{NO7=},{NO8=},{NO9=},{NO10=},{NO11=},{NO12=},{NO13=},{NO14=},{NO15=},{NO16=},{PPATH=../ss5v2_g_10/assembly/ss5v2_g_10_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BASE
Base
ⁿ/ₐ
SNUMBER
Maximum available number of solenoids
ⁿ/ₐ
VV
ⁿ/ₐ
VOLTAGE
Rated voltage
ⁿ/ₐ
JUDGE
Judgement of solenoids number
ⁿ/ₐ
COM
Comment
ⁿ/ₐ
SS5V2-10GD1-02U-C4_00-5FU
(10) Tie-rod base
4
Valve SPEC=>
(5) 24 VDC
In allowable range
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求