目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/M - Vulkolan® wheels, forged steel centre, swivel top plate bracket type "M"
Tellurerota
Industrial - Heavy duty and mechanical handling
63AC - VULKOLLAN® WHEELS WITH FORGED STEEL CENTRE
Vulkollan® wheels, medium duty (M) brackets
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie63_al/63m/63_srp_m_asmtab.prj},{NB=637404},{BR=1},{COD=637404},{D=150},{F=40},{H=194},{AXB=140x110},{AAXBB=105x80},{EE=11},{E=58},{O=178},{LC=500},{DD=20},{L1=85},{COD1=637404},{COD2=638224},{COD3=636704},{L=60},{TG=0},{W=3.56},{VER=6},{INFO=Technical description},{PPATH=63_m_asmtpl.prj},{TG1= 0, 'No', 1, 'Yes'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
637404
637404
150
40
194
140x110
105x80
11
58
500
3.56
637406
637406
200
50
240
140x110
105x80
11
50
500
5.82
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求