目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/M - "TR" polyurethane wheels, aluminium centre, swivel top plate bracket type "M"
Tellurerota
Industrial - Heavy duty and mechanical handling
62BS - TR POLYURETHANE WHEELS, ALUMINUM CORE
TR polyurethane wheels, aluminium centre, medium duty brackets type (M)
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie_62bs/65m/62bs_srp_m_asmtab.prj},{NB=624514},{COD=624514},{D=150},{F=40},{H=194},{AXB=140x110},{AAXBB=105x80},{EE=11},{E=58},{O=178},{LC=450},{DD=20},{PPATH=srp_m_asmtpl.prj},{TG=0},{TG1=0, 'No', 1, 'Yes'},{W=2.47}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
624514
624514
150
40
194
140x110
105x80
11
58
450
2.47
624510
624510
160
50
199
140x110
105x80
11
58
500
2.71
624516
624516
200
50
240
140x110
105x80
11
50
500
3.30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求