Sprue Bushings - Spure Bushings
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MUD
MUD Quick-Change System
Components
Powered by
CAD模型選擇
{dme/product_structure/mud/quick_change_system/components/sprue_bus_h_frame.prj},{NB=SB 2010-33-5/32-1/2},{IDNR=SB 2010-33},{O=0.15625000},{R=0.50000000},{L=3.31},{D=2.000},{D1=1.000},{HTK=0.620},{OVAL=0.15625,0.21875,0.28125},{RVAL=0.5,0.375}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
L
Length
[Inch]
D
Head Dia
[Inch]
D1
Body Dia
[Inch]
HTK
Head Thickness
[Inch]
SB 2010-18-5/32-1/2
SB 2010-18
1.81
2.000
1.000
0.620
SB 2010-23-5/32-1/2
SB 2010-23
2.31
2.000
1.000
0.620
SB 2010-28-5/32-1/2
SB 2010-28
2.81
2.000
1.000
0.620
SB 2010-33-5/32-1/2
SB 2010-33
3.31
2.000
1.000
0.620
SB 2010-38-5/32-1/2
SB 2010-38
3.81
2.000
1.000
0.620
SB 2010-43-5/32-1/2
SB 2010-43
4.31
2.000
1.000
0.620
SB 2010-92-5/32-1/2
SB 2010-92
0.92
2.000
1.000
0.620
SB 1262-19-5/32-0
SB 1262-19
1.90
1.247
0.625
0.622
SB 1262-29-5/32-0
SB 1262-29
2.90
1.247
0.625
0.622
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求