您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Sprockets for conveyor chains PASSO 50 RULLO 31 - Sprockets for conveyor chains
BEA Ingranaggi
Chain Drive
Wheels for conveyor chain
Sprockets for conveyor chains
Powered by
CAD模型選擇
{bea/chain_drive/wheels_for_conveyor_chain/sprockets_for_conveyor_chais/sprockets_for_conveyor_chains_p50_r31.prj},{NB=332565017},{Z=17},{DE=292.0},{DP=272.11},{CNSORDERNO=332565017},{DM=118},{D1=30},{A=64},{KG=9.60},{B1=10.5},{C=3},{R3=50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D1
[mm]
A
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
332565006
6
120.0
100.00
332565006
58
20
44
1.18
10.5
3
50
332565007
7
135.0
115.24
332565007
58
20
44
1.44
10.5
3
50
332565008
8
150.5
130.65
332565008
58
20
44
1.72
10.5
3
50
332565009
9
166.0
146.20
332565009
58
20
44
2.05
10.5
3
50
332565010
10
182.0
161.80
332565010
88
25
48
3.40
10.5
3
50
332565011
11
197.5
177.50
332565011
88
25
48
3.80
10.5
3
50
332565012
12
213.0
193.20
332565012
88
25
48
4.30
10.5
3
50
332565013
13
229.0
208.95
332565013
88
25
48
4.78
10.5
3
50
332565014
14
244.5
224.70
332565014
88
25
48
5.37
10.5
3
50
332565015
15
260.5
240.45
332565015
88
25
48
5.98
10.5
3
50
332565016
16
276.5
256.30
332565016
118
30
64
9.05
10.5
3
50
332565017
17
292.0
272.11
332565017
118
30
64
9.60
10.5
3
50
332565018
18
308.0
287.95
332565018
118
30
64
10.30
10.5
3
50
332565019
19
324.0
303.80
332565019
118
30
64
11.10
10.5
3
50
332565020
20
339.5
319.60
332565020
118
30
64
11.90
10.5
3
50
332565021
21
355.5
335.45
332565021
118
30
64
12.75
10.5
3
50
332565022
22
371.5
351.35
332565022
118
30
64
13.54
10.5
3
50
332565023
23
387.0
367.20
332565023
118
30
64
14.38
10.5
3
50
332565024
24
403.0
383.05
332565024
118
30
64
15.35
10.5
3
50
332565025
25
419.0
398.95
332565025
118
30
64
16.40
10.5
3
50
332565026
26
435.0
414.80
332565026
133
30
65
18.81
10.5
3
50
332565028
28
466.5
446.55
332565028
133
30
65
21.00
10.5
3
50
332565030
30
498.5
478.35
332565030
133
30
65
23.42
10.5
3
50
332565032
32
530.0
510.10
332565032
133
30
65
25.93
10.5
3
50
332565038
38
625.5
605.45
332565038
133
30
65
32.10
10.5
3
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求