您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
SO 02621 - Adjustable elbow union
SERTO
Brass G - unions
Powered by
CAD模型選擇
{serto/03_messing_g/so_02621.prj},{NB=SO 02621-10-A10 248.2600.100},{TYPE=SO 02621-10-A10},{MATNR=248.2600.100},{DK=10.00},{AD=10.00},{BAR=100},{G=G3/8},{NDM=16.662},{SW1=17},{SW2=14},{L1=35.5},{L2=26.0},{BK=16.0},{ZK=23.0},{EK=8.0},{KG=6.460},{D1=21.000},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
AD
[mm]
BAR
Working pressure (PN)
[bar]
G
Thread G
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
L1
[mm]
L2
[mm]
BK
[mm]
ZK
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 02621-6-A6 248.2600.06...
SO 02621-6-A6
248.2600.060
6.00
6.00
125
G1/8
12
10
28.0
19.0
13.0
20.0
4.0
2.320
CW617N (Messing)
SO 02621-8-A8 248.2600.08...
SO 02621-8-A8
248.2600.080
8.00
8.00
125
G1/4
14
11
31.5
22.0
14.0
22.0
6.0
4.040
CW617N (Messing)
SO 02621-10-A10 248.2600....
SO 02621-10-A10
248.2600.100
10.00
10.00
100
G3/8
17
14
35.5
26.0
16.0
23.0
8.0
6.460
CW617N (Messing)
SO 02621-12-A12 248.2600....
SO 02621-12-A12
248.2600.120
12.00
12.00
100
G1/2
19
19
42.0
31.0
18.0
29.0
9.0
13.530
CW617N (Messing)
SO 02621-14-A14 248.2600....
SO 02621-14-A14
248.2600.140
14.00
14.00
64
G1/2
22
19
45.5
31.0
21.0
29.5
11.0
12.920
CW617N (Messing)
SO 02621-15-A15 248.2600....
SO 02621-15-A15
248.2600.150
15.00
15.00
64
G1/2
22
19
45.5
31.0
21.0
29.5
12.0
12.310
CW617N (Messing)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 02121 - Elbow union with male adaptor SO 00040
SERTO
11.03.2024
SO 03621 T - Adjustable tee union
SERTO
11.03.2024
SO 00030 - Female adaptor
SERTO
11.03.2024
SO 40503 - Hose nozzle
SERTO
11.03.2024
SO 03621 L - Adjustable L union
SERTO
11.03.2024
SO 02721 - Panel mount elbow union max. panel thickness 5 mm
SERTO
11.03.2024
SO 01021 RED - Straight reduction union
SERTO
11.03.2024
SO 01521 - Panel mount union max. panel thickness 5 mm
SERTO
11.03.2024
SO 00021 - Nut connection
SERTO
11.03.2024
SO 01124 - Male adaptor union with edge seal
SERTO
11.03.2024
SO 02421 - Male adaptor elbow union
SERTO
11.03.2024
SO 42621 - Adjustable elbow union
SERTO
11.03.2024
SO 42721 - Panel mount elbow union max. panel thickness 5 mm
SERTO
11.03.2024
SO 40007 - Washer for male threads
SERTO
11.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求