目錄: POWER JACKS
Created: 13.12.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
POWER JACKS
SMT0100-C00 - Translating
POWER JACKS
Screw Jacks
S-Series High Performance Metric Machine Screw Jacks
100kN S-Series Machine Screw Jacks
Powered by
CAD模型選擇
{powerjacks/screw_jacks/s_series_hg_perf_metr_mach_scre_jack/100kn_s_ser_mac_screw_jacks/smt0100_c00_asmtab.prj},{NB=SMT0100-C001100-0100-EB00-0000},{IDNR=},{PCODE1=SMT0100},{SJS=C Series},{ST=Machine Screw},{SC=Translating Screw},{C=100},{GBT=Cubic},{GBF1X=0},{GBF1=None},{GBF2X=0},{GBF2=None},{CH=224.000},{BH=170.000},{GR=1},{GRX= '1', '8:1', '2', '24:1'},{LSL=1},{WST=Standard Material},{LSLX='1', '12mm - Right hand (Standard)', '2', '24mm - Right Hand', '3', '12mm - Left hand', '4', '24mm - Left Hand'},{WSE=0},{S=100},{SEF=E},{GM=Base Flange},{LSM=0},{LSC=0},{DT=None, Standard Features (tapped holes on gearbox side if present)},{MFS=Not Applicable},{LS=None},{PLS=Standard Paint, Lubricant & Seals},{POS=0},{VER=3},{PPATH=../parts/smt_asmtpl.prj},{VERS=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PCODE
Product Code
ⁿ/ₐ
GM
Gearbox Mounting
ⁿ/ₐ
SMT0100-C001100-0100-EB00...
SMT0100-C001100-0100-EB00...
Base Flange
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求