您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Smile - Emergency stop buttons
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Safety products
Emergency stops and pilot devices
Smile
Powered by
CAD模型選擇
{abb_ww/low_voltage/control/safety_products/emergency_s_and_pilot_d/emergency_s_and_reset_d/smile_e.prj},{NB=abb_2TLA030052R0000_Smile 11 EA AS-i Emergency stop button},{PN=2TLA030052R0000},{X=5},{CTN=85365011},{EXTTYPE=Smile 11 EA AS-i},{INVDES=Smile 11 EA AS-i Emergency stop button},{DES=Emergency stop button for AS-i with one M12-5 connector - Not for new applications.},{LCP=Classic},{DESCSHORT=Emergency stop button for AS-i with one M12-5 connector - Not for new applications.},{DESCLONG=Emergency stop button in Smile enclosure, adapted for AS-i system, programable status LED in button, 1 x M12-5 male connector},{INTNO=7350024460544},{MANUID=2TLA030052R0000},{MANUNAME=ABB},{EF001403=},{EF008255=},{EF008256=},{EF005474=},{EF011959=},{EF000003=},{EF006820=},{WEBLINK=},{TYPE=Smile 11 EA AS-i}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Product ID
ⁿ/ₐ
EXTTYPE
Extended Product Type
ⁿ/ₐ
INVDES
Invoice Description
ⁿ/ₐ
DES
Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUID
Product number of the Manufacturer
ⁿ/ₐ
EF001403
Unlocking method
ⁿ/ₐ
EF008255
Number of contacts as normally closed contact
ⁿ/ₐ
EF008256
Number of contacts as normally open contact
ⁿ/ₐ
EF005474
Degree of protection (IP)
ⁿ/ₐ
EF011959
Degree of protection (NEMA)
ⁿ/ₐ
EF000003
Mounting method
ⁿ/ₐ
EF006820
Connection type auxiliary circuit
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
ABB - 2TLA030051R0400 + S...
2TLA030051R0400
Smile 10 EA
Smile 10 EA Emergency sto...
Emergency stop button 2NC...
Emergency stop button in ...
7350024432190
2TLA030051R0400
Other
0
0
Other
Other
Surface mounting
Other
8536508099
Smile 10 EA
ABB - 2TLA030050R0400 + S...
2TLA030050R0400
Smile 10 EA Tina
Smile 10 EA Tina Emergenc...
Emergency stop button wit...
Emergency stop button in ...
7350024432169
2TLA030050R0400
Other
0
0
Other
Other
Surface mounting
Other
8536508099
Smile 10 EA Tina
ABB - 2TLA030051R0600 + S...
2TLA030051R0600
Smile 10 EK
Smile 10 EK Emergency sto...
Emergency stop button 2NC...
Emergency stop button in ...
7350024432206
2TLA030051R0600
Other
0
0
Other
Other
Surface mounting
Other
8536508099
Smile 10 EK
ABB - 2TLA030051R0000 + S...
2TLA030051R0000
Smile 11 EA
Smile 11 EA Emergency sto...
Emergency stop button 2NC...
Emergency stop button in ...
7350024432176
2TLA030051R0000
Other
0
0
Other
Other
Surface mounting
Other
8536508099
Smile 11 EA
ABB - 2TLA030052R0000 + S...
2TLA030052R0000
Smile 11 EA AS-i
Smile 11 EA AS-i Emergenc...
Emergency stop button for...
Emergency stop button in ...
7350024460544
2TLA030052R0000
85365011
Smile 11 EA AS-i
ABB - 2TLA030050R0000 + S...
2TLA030050R0000
Smile 11 EA Tina
Smile 11 EA Tina Emergenc...
Emergency stop button wit...
Emergency stop button in ...
7350024432145
2TLA030050R0000
Other
0
0
Other
Other
Surface mounting
Other
8536508099
Smile 11 EA Tina
ABB - 2TLA030051R0100 + S...
2TLA030051R0100
Smile 11 EAR
Smile 11 EAR Emergency st...
Emergency stop button 2NC...
Emergency stop button in ...
7350024432237
2TLA030051R0100
Other
0
0
Other
Other
Surface mounting
Other
8536508099
Smile 11 EAR
ABB - 2TLA030050R0100 + S...
2TLA030050R0100
Smile 11 EAR Tina
Smile 11 EAR Tina Emergen...
Emergency stop button for...
Emergency stop button in ...
7350024432244
2TLA030050R0100
Other
0
0
Other
Other
Surface mounting
Other
8536508099
Smile 11 EAR Tina
ABB - 2TLA030050R0900 + S...
2TLA030050R0900
Smile 11 EC Tina
Smile 11 EC Tina Emergenc...
Emergency stop button wit...
Emergency stop in Smile e...
7350024479607
2TLA030050R0900
Other
0
0
Other
Other
Surface mounting
Other
8536508099
Smile 11 EC Tina
ABB - 2TLA030051R0200 + S...
2TLA030051R0200
Smile 12 EA
Smile 12 EA Emergency sto...
Emergency stop button 2NC...
Emergency stop button in ...
7350024432183
2TLA030051R0200
Other
0
0
Other
Other
Surface mounting
Other
8536508099
Smile 12 EA
ABB - 2TLA030050R0200 + S...
2TLA030050R0200
Smile 12 EA Tina
Smile 12 EA Tina Emergenc...
Emergency stop button wit...
Emergency stop button in ...
7350024432152
2TLA030050R0200
Other
0
0
Other
Other
Surface mounting
Other
8536508099
Smile 12 EA Tina
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求