目錄: Carl Hirschmann
Created: 19.06.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Carl Hirschmann
SMC.W - Metric threaded bolts
Carl Hirschmann
Rod ends
Male thread
Relubricatable
Powered by
CAD模型選擇
{hirschmann/rod_ends/male_thread/relubricatable/smc_w_asmtab.prj},{NB=SMC10.W(0)},{SERIES=SMC},{THREAD=},{MATERIAL2=Brass 2.0550.31},{MATERIAL3=},{MATERIAL4=Stainless steel 1.4305},{TYPE=10},{D=10},{B=14.0},{C=10.50},{D1=12.9},{D2=28},{H=48},{H1=62.0},{G1=29.0},{K=19.050},{G=M10},{ANGLE1=13},{ALPHA=0},{WEIGHT=58},{DIAMETER=21.0},{FASE=0.30},{PPATH=parts/smc/smc_asmtpl.prj},{W=W}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MATERIAL1
Outer part material
ⁿ/ₐ
MATERIAL2
Bushings material
ⁿ/ₐ
MATERIAL4
Threaded bolt material
ⁿ/ₐ
D
d H7
[mm]
B
B 0/-0.12
[mm]
C
C +0.2/-0.2
[mm]
D1
d1
[mm]
D2
d2
[mm]
H
[mm]
H1
[mm]
G1
G1 +1/0
[mm]
K
Ball Ø
[mm]
G
G DIN13 6g
[mm]
MAXALPHA
max. Angle of misalignment
[°]
WEIGHT
Weight
[g]
L1
[mm]
L2
[mm]
L3
[mm]
A
[mm]
M
[mm]
SW1
[mm]
WEIGHT2
Weight (only bolts)
[g]
SMC5.W
Free-cutting steel 1.0718...
Brass 2.0550.31
Stainless steel 1.4305
5
8.0
6.00
7.7
18
33
42.0
20.0
11.112
M5
13
14
9
5.0
11
8
M5
7
4
SMC6.W
Free-cutting steel 1.0718...
Brass 2.0550.31
Stainless steel 1.4305
6
9.0
6.75
8.9
20
36
46.0
22.0
12.700
M6
13
21
10
5.5
13
10
M6
7
5
SMC8.W
Free-cutting steel 1.0718...
Brass 2.0550.31
Stainless steel 1.4305
8
12.0
9.00
10.4
24
42
54.0
25.0
15.875
M8
13
34
13
6.5
17
13
M8
11
16
SMC10.W
Free-cutting steel 1.0718...
Brass 2.0550.31
Stainless steel 1.4305
10
14.0
10.50
12.9
28
48
62.0
29.0
19.050
M10
13
58
15
7.0
21
17
M10
11
26
SMC12.W
Free-cutting steel 1.0718...
Brass 2.0550.31
Stainless steel 1.4305
12
16.0
12.00
15.4
32
54
70.0
33.0
22.225
M12
13
92
17
7.5
25
20
M12
14
43
SMC14.W
Free-cutting steel 1.0718...
Brass 2.0550.31
Stainless steel 1.4305
14
19.0
13.50
16.8
36
60
78.0
36.0
25.400
M14
15
135
20
8.5
29
22
M14
14
67
SMC16.W
Free-cutting steel 1.0718...
Brass 2.0550.31
Stainless steel 1.4305
16
21.0
15.00
19.3
42
66
87.0
40.0
28.575
M16
15
205
22
9.5
33
24
M16
17
100
SMC20.W
Free-cutting steel 1.0718...
Brass 2.0550.31
Stainless steel 1.4305
20
25.0
18.00
24.3
50
78
103.0
47.0
34.925
M20x1,5
15
370
26
12.0
45
35
M20
22
200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求