Small flange mount
NISSEI Corporation
Made in Japan
Speed variable gearmotor
Brushless DC gearmotor APQ Series
Parallel shaft (AG3 series)
Powered by
CAD模型選擇
{nissei/products_jp/speed_variable_gm/brushless_dc_gm_apq_series/parallel_shaft_ag3_series/small_flange_asmtab.prj},{NB=AG3K22N30L-BLP040T2},{RO=3-Phase 0.4kW},{FN=22},{BRAKE=No},{RVIS=1/30},{ACC=L : 30 minutes},{TYPE=Small flange type},{GEARHEAD=GK22},{SPACER=SP022C},{MOTOR=BL040},{MOTOREND=BL-0407-P},{OC=AG3K22N},{OC1=-BLP040T2},{OS=22.0},{CP=0.4kW},{RX='5','1/5','10','1/10','15','1/15','20','1/20','25','1/25','30','1/30'},{PPATH=g3_asmtpl.prj},{VERS=3},{ACCX='L : 30 minutes','L : 30 minutes','N : Normal','N : Normal'}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
RO
Rated output
ⁿ/ₐ
FN
Frame number
ⁿ/ₐ
BRAKE
Brake
ⁿ/ₐ
RVIS
Ratio
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
AG3K22N80L-BLP010T2
3-Phase 0.1kW
22
No
1/80
AG3K22N80L-BLP010T2
AG3K22N100L-BLP010T2
3-Phase 0.1kW
22
No
1/100
AG3K22N100L-BLP010T2
AG3K22N120L-BLP010T2
3-Phase 0.1kW
22
No
1/120
AG3K22N120L-BLP010T2
AG3K22N160L-BLP010T2
3-Phase 0.1kW
22
No
1/160
AG3K22N160L-BLP010T2
AG3K22N200L-BLP010T2
3-Phase 0.1kW
22
No
1/200
AG3K22N200L-BLP010T2
AG3K22N80L-BLQ010T2
3-Phase 0.1kW
22
Yes
1/80
AG3K22N80L-BLQ010T2
AG3K22N100L-BLQ010T2
3-Phase 0.1kW
22
Yes
1/100
AG3K22N100L-BLQ010T2
AG3K22N120L-BLQ010T2
3-Phase 0.1kW
22
Yes
1/120
AG3K22N120L-BLQ010T2
AG3K22N160L-BLQ010T2
3-Phase 0.1kW
22
Yes
1/160
AG3K22N160L-BLQ010T2
AG3K22N200L-BLQ010T2
3-Phase 0.1kW
22
Yes
1/200
AG3K22N200L-BLQ010T2
AG3K18N5L-BLP020T2
3-Phase 0.2kW
18
No
1/5
AG3K18N5L-BLP020T2
AG3K18N10L-BLP020T2
3-Phase 0.2kW
18
No
1/10
AG3K18N10L-BLP020T2
AG3K18N15L-BLP020T2
3-Phase 0.2kW
18
No
1/15
AG3K18N15L-BLP020T2
AG3K18N20L-BLP020T2
3-Phase 0.2kW
18
No
1/20
AG3K18N20L-BLP020T2
AG3K18N25L-BLP020T2
3-Phase 0.2kW
18
No
1/25
AG3K18N25L-BLP020T2
AG3K18N30L-BLP020T2
3-Phase 0.2kW
18
No
1/30
AG3K18N30L-BLP020T2
AG3K18N5L-BLQ020T2
3-Phase 0.2kW
18
Yes
1/5
AG3K18N5L-BLQ020T2
AG3K18N10L-BLQ020T2
3-Phase 0.2kW
18
Yes
1/10
AG3K18N10L-BLQ020T2
AG3K18N15L-BLQ020T2
3-Phase 0.2kW
18
Yes
1/15
AG3K18N15L-BLQ020T2
AG3K18N20L-BLQ020T2
3-Phase 0.2kW
18
Yes
1/20
AG3K18N20L-BLQ020T2
AG3K18N25L-BLQ020T2
3-Phase 0.2kW
18
Yes
1/25
AG3K18N25L-BLQ020T2
AG3K18N30L-BLQ020T2
3-Phase 0.2kW
18
Yes
1/30
AG3K18N30L-BLQ020T2
AG3K22N40L-BLP020T2
3-Phase 0.2kW
22
No
1/40
AG3K22N40L-BLP020T2
AG3K22N50L-BLP020T2
3-Phase 0.2kW
22
No
1/50
AG3K22N50L-BLP020T2
AG3K22N60L-BLP020T2
3-Phase 0.2kW
22
No
1/60
AG3K22N60L-BLP020T2
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求