카탈로그: SCHOLZ MECHANIK
생성됨: 04.11.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SCHOLZ MECHANIK
SM 1002-5 sim. DIN 173 part 1 - Flat head - Flat head fixing screw
SCHOLZ MECHANIK
Drill Bushings and Accessories
Powered by
CAD모델 선택
{scholz_mechanik/01_drill_bushes_accessories/sm_1002_5.prj},{NB=64442 SM 1002-5M06X08.0U},{ARTNR=64442},{CNSORDERNO=SM 1002-5M06X08.0U},{D7=M06},{D7X=6},{L9=8.00},{MAT=steel grade 10.9, uncoated},{BEZ=Flat head fixing screw sim. to DIN 173 part 1}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
ARTNR
Article number
ⁿ/ₐ
CNSORDERNO
Order code
ⁿ/ₐ
D7
Diameter D7
ⁿ/ₐ
FB
for bushes over… to…
ⁿ/ₐ
L9
Length L9
[mm]
L10
Length L10
[mm]
D8
Diameter D8
[mm]
D9
Diameter D9
[mm]
L8
Length L8
[mm]
N
[mm]
T5
Depth T5
[mm]
KG
Weight
[kg]
MAT
material
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
SCHOLZ MECHANIK 3268
3268
SM 1002-5M05X03.00
M05
00 - 06
3.00
15.00
7.5
13
9.0
1.6
2.0
0.005
steel, zinc plated
Flat head fixing screw si...
SCHOLZ MECHANIK 78047
78047
SM 1002-5M05X03.0U
M05
00 - 06
3.00
15.00
7.5
13
9.0
1.6
2.0
0.005
steel grade 10.9, uncoate...
Flat head fixing screw si...
SCHOLZ MECHANIK 3269
3269
SM 1002-5M05X06.00
M05
00 - 06
6.00
18.00
7.5
13
9.0
1.6
2.0
0.005
steel, zinc plated
Flat head fixing screw si...
SCHOLZ MECHANIK 64144
64144
SM 1002-5M05X06.0U
M05
00 - 06
6.00
18.00
7.5
13
9.0
1.6
2.0
0.005
steel grade 10.9, uncoate...
Flat head fixing screw si...
SCHOLZ MECHANIK 3272
3272
SM 1002-5M06X04.00
M06
6.1 - 12
4.00
18.00
9.5
16
10.0
2.0
2.5
0.010
steel, zinc plated
Flat head fixing screw si...
SCHOLZ MECHANIK 64143
64143
SM 1002-5M06X04.0U
M06
6.1 - 12
4.00
18.00
9.5
16
10.0
2.0
2.5
0.010
steel grade 10.9, uncoate...
Flat head fixing screw si...
SCHOLZ MECHANIK 3271
3271
SM 1002-5M06X08.00
M06
6.1 - 12
8.00
22.00
9.5
16
10.0
2.0
2.5
0.012
steel, zinc plated
Flat head fixing screw si...
SCHOLZ MECHANIK 64442
64442
SM 1002-5M06X08.0U
M06
6.1 - 12
8.00
22.00
9.5
16
10.0
2.0
2.5
0.012
steel grade 10.9, uncoate...
Flat head fixing screw si...
SCHOLZ MECHANIK 3273
3273
SM 1002-5M08X05.50
M08
12.1 - 30
5.00
22.00
12.0
20
11.5
2.5
3.0
0.020
steel, zinc plated
Flat head fixing screw si...
SCHOLZ MECHANIK 58860
58860
SM 1002-5M08X05.5U
M08
12.1 - 30
5.00
22.00
12.0
20
11.5
2.5
3.0
0.020
steel grade 10.9, uncoate...
Flat head fixing screw si...
SCHOLZ MECHANIK 3274
3274
SM 1002-5M08X10.50
M08
12.1 - 30
10.00
27.00
12.0
20
11.5
2.5
3.0
0.024
steel, zinc plated
Flat head fixing screw si...
SCHOLZ MECHANIK 58859
58859
SM 1002-5M08X10.5U
M08
12.1 - 30
10.00
27.00
12.0
20
11.5
2.5
3.0
0.024
steel grade 10.9, uncoate...
Flat head fixing screw si...
SCHOLZ MECHANIK 3275
3275
SM 1002-5M10X07.00
M10
30.1 - 85
7.00
32.00
15.0
24
18.5
2.5
3.0
0.042
steel, zinc plated
Flat head fixing screw si...
SCHOLZ MECHANIK 78046
78046
SM 1002-5M10X07.0U
M10
30.1 - 85
7.00
32.00
15.0
24
18.5
2.5
3.0
0.042
steel grade 10.9, uncoate...
Flat head fixing screw si...
SCHOLZ MECHANIK 3276
3276
SM 1002-5M10X13.00
M10
30.1 - 85
13.00
38.00
15.0
24
18.5
2.5
3.0
0.050
steel, zinc plated
Flat head fixing screw si...
SCHOLZ MECHANIK 64443
64443
SM 1002-5M10X13.0U
M10
30.1 - 85
13.00
38.00
15.0
24
18.5
2.5
3.0
0.050
steel grade 10.9, uncoate...
Flat head fixing screw si...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청