您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: SFS
Created: 23.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SFS
SLG-S - selfdrilling side lapping fastener, bimetallic
SFS
Roofing & Cladding
Produktbezogen Index
SLG-S
Powered by
CAD模型選擇
{sfs_intec/bu_rc/produktbezogen/slg_s/slg_s.prj},{NB=SFS SLG-S-S19-4,8X20},{CNSORDERNO=SLG-S-S19-4,8X20},{MATNR=1324176},{TYP=SLG-S},{KOPF=Hex head 8mm},{DS=S19},{TEXT1=selfdrilling side lapping fastener, bimetallic},{TEXT2=Fasteners: stainless steel A2 - AISI 304},{TEXT3=-},{TEXT4=Sealing washer: A2 stainless steel with vulcanized EPDM},{KL=0,80 - 2,0mm},{VD=2mm},{MAT=A2},{L=20},{D1=11.0},{D2=4.8},{D3=3.3},{D4=19.00},{DW=19},{SW=8.0},{H=4.4},{VERS=3.000},{VERS2=3},{GW=6.142},{L1=0.000},{PRA=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Beschreibung
ⁿ/ₐ
TYP
Typ
ⁿ/ₐ
KOPF
Kopfgeometrie
ⁿ/ₐ
DS
Washer variant
ⁿ/ₐ
TEXT1
Text Line 1 (Product)
ⁿ/ₐ
TEXT2
Text Line 2 (Product)
ⁿ/ₐ
TEXT3
Text Line 3 (Product)
ⁿ/ₐ
TEXT4
Text Line 4 (Product)
ⁿ/ₐ
KL
Klemmbereich
ⁿ/ₐ
VD
Bohrleistung
ⁿ/ₐ
MAT
Werkstoff
ⁿ/ₐ
L
Länge
[mm]
D1
Kopfdurchmesser
[mm]
D2
Durchmesser
[mm]
DW
[mm]
SW
[mm]
GW
Mass
[g]
SFS SLG-S-S14-4,8X20 self...
SLG-S-S14-4,8X20
SLG-S
Sechskantkopf
S14
selfdrilling side lapping...
fastener: austenitic stai...
drill tip: carbon steel
sealing washer: austeniti...
2 X 0,9mm
2 X 0,9mm
A2
20
10.0
4.8
14
7.8
0.000
SFS SLG-S-S16-4,8X20 self...
SLG-S-S16-4,8X20
SLG-S
Hex head 8mm
S16
selfdrilling side lapping...
Fasteners: stainless stee...
-
Sealing washer: A2 stainl...
0,80 - 2,0mm
2mm
A2
20
11.0
4.8
16
8.0
5.605
SFS SLG-S-S19-4,8X20 self...
SLG-S-S19-4,8X20
SLG-S
Hex head 8mm
S19
selfdrilling side lapping...
Fasteners: stainless stee...
-
Sealing washer: A2 stainl...
0,80 - 2,0mm
2mm
A2
20
11.0
4.8
19
8.0
6.142
SFS SLG/2-5-S-6,5X20 fast...
SLG/2-5-S-6,5X20
SLG-S
Hex head 8mm
-
fastening metal profiles ...
Fasteners: stainless stee...
-
Sealing washer: A2 stainl...
0 - 2mm
2mm
A2
20
11.0
6.5
0
8.0
4.310
SFS SLG/0-2-S-S14-6,5X20 ...
SLG/0-2-S-S14-6,5X20
SLG-S
Hex head 8mm
S14
fastening metal profiles ...
Fasteners: stainless stee...
-
Sealing washer: A2 stainl...
2 - 5mm
2mm
A2
20
11.0
6.5
14
8.0
6.400
SFS SLG/4-6-S-S16-6,5X24 ...
SLG/4-6-S-S16-6,5X24
SLG-S
Hex head 8mm
S19
fastening metal profiles ...
Fasteners: stainless stee...
-
Sealing washer: A2 stainl...
4 - 6mm
2mm
A2
24
11.0
6.5
16
8.0
7.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求