目錄: SFS
Created: 23.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SFS
SLG-S - selfdrilling side lapping fastener, bimetallic
SFS
Roofing & Cladding
Anwendungsbezogen Index
Ein- und zweischalige Bauweise
Edelstahl - Selbstbohrbefestiger
SLG-S - Befestigung der Blechüberlappungen
Powered by
CAD模型選擇
{sfs_intec/bu_rc/anwendungsbezogen/ein_und_zweischalige_bauweise/edelstahl_selbstbohrbefestiger/slg_s/slg_s.prj},{NB=SFS SLG-S-S19-4,8X20},{CNSORDERNO=SLG-S-S19-4,8X20},{MATNR=1324176},{TYP=SLG-S},{KOPF=Hex head 8mm},{DS=S19},{TEXT1=selfdrilling side lapping fastener, bimetallic},{TEXT2=Fasteners: stainless steel A2 - AISI 304},{TEXT3=-},{TEXT4=Sealing washer: A2 stainless steel with vulcanized EPDM},{KL=0,80 - 2,0mm},{VD=2mm},{MAT=A2},{L=20},{D1=11.0},{D2=4.8},{D3=3.3},{D4=19.00},{DW=19},{SW=8.0},{H=4.4},{VERS=3.000},{VERS2=3},{GW=6.142},{L1=0.000},{PRA=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Beschreibung
ⁿ/ₐ
TYP
Typ
ⁿ/ₐ
KOPF
Kopfgeometrie
ⁿ/ₐ
DS
Washer variant
ⁿ/ₐ
TEXT1
Text Line 1 (Product)
ⁿ/ₐ
TEXT2
Text Line 2 (Product)
ⁿ/ₐ
TEXT3
Text Line 3 (Product)
ⁿ/ₐ
TEXT4
Text Line 4 (Product)
ⁿ/ₐ
KL
Klemmbereich
ⁿ/ₐ
VD
Bohrleistung
ⁿ/ₐ
MAT
Werkstoff
ⁿ/ₐ
L
Länge
[mm]
D1
Kopfdurchmesser
[mm]
D2
Durchmesser
[mm]
DW
[mm]
SW
[mm]
GW
Mass
[g]
SFS SLG-S-S14-4,8X20 self...
SLG-S-S14-4,8X20
SLG-S
Sechskantkopf
S14
selfdrilling side lapping...
fastener: austenitic stai...
drill tip: carbon steel
sealing washer: austeniti...
2 X 0,9mm
2 X 0,9mm
A2
20
10.0
4.8
14
7.8
0.000
SFS SLG-S-S16-4,8X20 self...
SLG-S-S16-4,8X20
SLG-S
Hex head 8mm
S16
selfdrilling side lapping...
Fasteners: stainless stee...
-
Sealing washer: A2 stainl...
0,80 - 2,0mm
2mm
A2
20
11.0
4.8
16
8.0
5.605
SFS SLG-S-S19-4,8X20 self...
SLG-S-S19-4,8X20
SLG-S
Hex head 8mm
S19
selfdrilling side lapping...
Fasteners: stainless stee...
-
Sealing washer: A2 stainl...
0,80 - 2,0mm
2mm
A2
20
11.0
4.8
19
8.0
6.142
SFS SLG/2-5-S-6,5X20 fast...
SLG/2-5-S-6,5X20
SLG-S
Hex head 8mm
-
fastening metal profiles ...
Fasteners: stainless stee...
-
Sealing washer: A2 stainl...
0 - 2mm
2mm
A2
20
11.0
6.5
0
8.0
4.310
SFS SLG/0-2-S-S14-6,5X20 ...
SLG/0-2-S-S14-6,5X20
SLG-S
Hex head 8mm
S14
fastening metal profiles ...
Fasteners: stainless stee...
-
Sealing washer: A2 stainl...
2 - 5mm
2mm
A2
20
11.0
6.5
14
8.0
6.400
SFS SLG/4-6-S-S16-6,5X24 ...
SLG/4-6-S-S16-6,5X24
SLG-S
Hex head 8mm
S19
fastening metal profiles ...
Fasteners: stainless stee...
-
Sealing washer: A2 stainl...
4 - 6mm
2mm
A2
24
11.0
6.5
16
8.0
7.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求