您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
SLB240
Schmersal
9 - Optoelektronische Sicherheitseinrichtungen
Safety light barriers
SLB 240
Powered by
CAD模型選擇
{schmersal/9/1/slb240/slb_240_asmtab.prj},{NB=103013532},{HS=K.A. Schmersal GmbH & Co. KG},{TYP=SLB240-ER-4-LST},{CNSORDERNO=103013532},{CNSEAN=4030661492483},{KS=Sicherheits-Lichtschranke},{STYP=2},{PL=PL c / geeignet für Anwendungen in SIL 1},{RS=300-15000},{AART=Leitung mit Stecker M12},{SART=IP67},{CNSMASSEXACT=150},{ECLASS=27272701},{INFO=www.schmersal.net},{INFOPATH=http://www.schmersal.net/view?&id=103013532},{V=1},{PPATH=assemblies/slb_240_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
HS
Manufacturer
ⁿ/ₐ
TYP
Type designation
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
CNSEAN
EAN-Code
ⁿ/ₐ
KS
Short description
ⁿ/ₐ
STYP
Safety type referred to IEC 61496-1
ⁿ/ₐ
PL
Performance Level (PL) / Safety Integrity Level (SIL)
ⁿ/ₐ
RS
Range of the protection field
[mm]
AART
Type of connection
ⁿ/ₐ
SART
Protection class
ⁿ/ₐ
CNSMASSEXACT
Weight
[g]
ECLASS
eClass
ⁿ/ₐ
103013529
K.A. Schmersal GmbH & Co....
SLB240-ER-1-LST
103013529
4030661492452
Safety light barrier
2
PL c / suitable for use i...
300-15000
Cable with connector M12
IP67
150
27272701
103013530
K.A. Schmersal GmbH & Co....
SLB240-ER-2-LST
103013530
4030661492469
Safety light barrier
2
PL c / suitable for use i...
300-15000
Cable with connector M12
IP67
150
27272701
103013531
K.A. Schmersal GmbH & Co....
SLB240-ER-3-LST
103013531
4030661492476
Safety light barrier
2
PL c / suitable for use i...
300-15000
Cable with connector M12
IP67
150
27272701
103013532
K.A. Schmersal GmbH & Co....
SLB240-ER-4-LST
103013532
4030661492483
Safety light barrier
2
PL c / suitable for use i...
300-15000
Cable with connector M12
IP67
150
27272701
103013801
K.A. Schmersal GmbH & Co....
SLB240-ER-1-ST
103013801
4030661492414
Safety light barrier
2
PL c / suitable for use i...
300-15000
Connector plug M12
IP67
140
27272701
103013803
K.A. Schmersal GmbH & Co....
SLB240-ER-2-ST
103013803
4030661492421
Safety light barrier
2
PL c / suitable for use i...
300-15000
Connector plug M12
IP67
140
27272701
103013804
K.A. Schmersal GmbH & Co....
SLB240-ER-3-ST
103013804
4030661492438
Safety light barrier
2
PL c / suitable for use i...
300-15000
Connector plug M12
IP67
140
27272701
103013805
K.A. Schmersal GmbH & Co....
SLB240-ER-4-ST
103013805
4030661492445
Safety light barrier
2
PL c / suitable for use i...
300-15000
Connector plug M12
IP67
140
27272701
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求