SL-BMTFR,SH-BMTFR,SHD-BMTFR,SL-G-BMTFR,SH-G-BMTFR,SHD-G-BMTFR,SL-BMTFS,SH-BMTFS,SHD-BMTFS,SL-G-BMTFS,SH-G-BMTFS,SHD-G-BMTFS - Precision Cleaning Manifold Blocks - Hydraulic or Pneumatic, Outlets 3 Sides, 2 Inlets, Configurable Mounting Holes
Misumi
FA工厂自动化
32_歧管块
Powered by
CAD模型選擇
{misumi/metric/32_manifolds/sl_bmtfr.prj},{NB=SL-BMTFR3-Q1-R1-S1-G2-K2},{CO=SL-},{MAT=R},{ST=},{STS=RC},{MH=},{NO=3},{Q=1},{R=1},{S=1},{G=2},{K=2},{P=60},{N=2},{PT=11},{A=60},{B=60},{E=30},{F=30},{X=7.5},{Y=8},{DD=8.5},{D=14},{HH=8.5},{M=M8},{D1=11},{DD1=6.8},{HH1=6.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
型号
ⁿ/ₐ
NO
No.
ⁿ/ₐ
P
P螺距
[mm]
N
N 等分数
ⁿ/ₐ
PT
螺丝总数
ⁿ/ₐ
A
[mm]
B
[mm]
E
[mm]
F
[mm]
X
[mm]
Y
[mm]
DD
d (安装孔)
[mm]
D
D (安装孔)
[mm]
HH
h (安装孔数)
[mm]
M
M (安装孔)
ⁿ/ₐ
D1
D1 (安装孔)
[mm]
DD1
d1 (安装孔)
[mm]
HH1
h1(安装孔数)
[mm]
SL-BMTFR1-Q1-R1-S1-G2-K2
SL-BMTFR1-Q1-R1-S1-G2-K2
1
60
0
5
60
60
30
30
7.5
8
8.5
14
8.5
M8
11
6.8
6.5
SL-BMTFR2-Q1-R1-S1-G2-K2
SL-BMTFR2-Q1-R1-S1-G2-K2
2
60
1
8
60
60
30
30
7.5
8
8.5
14
8.5
M8
11
6.8
6.5
SL-BMTFR3-Q1-R1-S1-G2-K2
SL-BMTFR3-Q1-R1-S1-G2-K2
3
60
2
11
60
60
30
30
7.5
8
8.5
14
8.5
M8
11
6.8
6.5
SL-BMTFR4-Q1-R1-S1-G2-K2
SL-BMTFR4-Q1-R1-S1-G2-K2
4
60
3
14
60
60
30
30
7.5
8
8.5
14
8.5
M8
11
6.8
6.5
SL-BMTFR5-Q1-R1-S1-G2-K2
SL-BMTFR5-Q1-R1-S1-G2-K2
5
60
4
17
60
60
30
30
7.5
8
8.5
14
8.5
M8
11
6.8
6.5
SL-BMTFR6-Q1-R1-S1-G2-K2
SL-BMTFR6-Q1-R1-S1-G2-K2
6
60
5
20
60
60
30
30
7.5
8
8.5
14
8.5
M8
11
6.8
6.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求