目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINDICHT® SH - Cable gland brass with single strain relief clamp
LAPP
SKINTOP® Cable glands
SKINDICHT® Cable glands plastic or metal PG
SKINDICHT® strain relief / Bending protection
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skindicht_kabelversc_kunststoff_oder_metall_pg/skindicht_zugentlastung_biegeschutz/sh.prj},{NB=SKINDICHT SH PG 16 Art. Nr. 52000870(F=15)},{IDNR=},{ATN=52000870},{PG=PG 16},{FMIN=15.0},{FMAX=18.0},{F=15},{NDM=22.5},{KD1=21.2},{SW=24},{A=27.4},{C=26.0},{D=7.5},{G=36.0},{J=4.3},{L=28.5},{N=5.0},{SCH=3.0},{MATERIAL=Messing vernickelt},{VPE=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ATN
Part number
ⁿ/ₐ
PG
Thread
ⁿ/ₐ
FMIN
Klemmbereich min.
[mm]
FMAX
Klemmbereich max.
[mm]
SW
Wrench size
[mm]
A
Width across corners
[mm]
C
[mm]
D
[mm]
MATERIAL
Material
ⁿ/ₐ
SKINDICHT® SH PG 7 A...
52000830
PG 7
8.0
10.0
15
17.0
17.5
5.5
Brass, nickel-plated
SKINDICHT® SH PG 9 A...
52000840
PG 9
10.0
12.5
17
19.3
20.5
6.0
Brass, nickel-plated
SKINDICHT® SH PG 11 ...
52000850
PG 11
11.0
15.0
20
22.8
21.5
6.0
Brass, nickel-plated
SKINDICHT® SH PG 13,5 ...
52000860
PG 13,5
14.0
16.5
22
25.1
24.0
7.5
Brass, nickel-plated
SKINDICHT® SH PG 16 ...
52000870
PG 16
15.0
18.0
24
27.4
26.0
7.5
Brass, nickel-plated
SKINDICHT® SH PG 21 ...
52000880
PG 21
18.0
23.5
30
34.3
29.0
8.0
Brass, nickel-plated
SKINDICHT® SH PG 29 ...
52000890
PG 29
23.0
31.0
41
47.0
33.0
8.0
Brass, nickel-plated
SKINDICHT® SH PG 36 ...
52000900
PG 36
29.0
40.5
50
57.4
36.5
9.5
Brass, nickel-plated
SKINDICHT® SH PG 42 ...
52000910
PG 42
34.0
45.0
57
65.4
38.0
10.0
Brass, nickel-plated
SKINDICHT® SH PG 48 ...
52000920
PG 48
39.0
50.0
64
73.5
39.5
11.5
Brass, nickel-plated
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求