SKF-1008 - Ball Transfers - Low Profile
Essentra Components
Material Handling
Rollers & Bumpers
Ball Transfers
Ball Transfers - Low Profile
Powered by
CAD模型選擇
{essentra/l1_q00000000/l2_q03000000/l3_q03010000/p140425/skf-1008.prj},{NB=SKF-1008},{PN=SKF-1008},{AMERSID=1080507},{APACID=-},{EMEAID=-},{MATERIAL=Carbon Steel},{BALLDIAMETER=25.4},{LOADUPCAPLBS=121},{LOADDOWNCAPLBS=55},{A=37.2},{B=73.0},{C=14.2},{D=15.8},{E=3.5},{F=6.3},{D1CIRPATTERN1=3},{D2=5.5},{D1=56},{R=18.84810127},{R1=0.875}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
BALLDIAMETER
Ball Diameter
[mm]
LOADUPCAPLBS
Load Up Capacity (Lbs.)
ⁿ/ₐ
LOADDOWNCAPLBS
Load Down Capacity (Lbs.)
ⁿ/ₐ
A
A Body Diameter
[mm]
B
B Flange Diameter
[mm]
C
C Ball Height
[mm]
D
D Body Height
[mm]
E
E Flange Height
[mm]
F
F Shoulder Height
[mm]
SKF-3016
SKF-3016
1080509
-
-
Carbon Steel
15.8
26
13
22.2
41.3
10.2
8.3
3.2
6.0
SKF-1008
SKF-1008
1080507
-
-
Carbon Steel
25.4
121
55
37.2
73.0
14.2
15.8
3.5
6.3
SKF-2002
SKF-2002
1080508
-
-
Carbon Steel
39.7
496
220
62.0
94.6
21.2
27.3
6.3
14.0
SKF-3274
SKF-3274
1080510
-
-
Stainless Steel
31.7
276
121
45.5
73.7
16.2
19.9
4.2
8.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求