您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
SKF-024 - Ball Bearings - Standard, Double Sealed
Reid Supply
Power Transmission
Rotary
Bearings
Ball Bearings
Standard, Double Sealed
Powered by
CAD模型選擇
{reidsupply/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050300/p040335/skf-024.prj},{NB=SKF-027},{PN=SKF-027},{AMERSID=1045356},{APACID=-},{EMEAID=-},{A=20},{B=47},{C=14},{BASICLOADD=2.860},{BASICLOADS=1.470},{SPEEDRATINGRPMGR=10.000},{NOBEARING=12},{URL=https://www.reidsupply.com/en-us/p/ball-bearings/skf-027}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Inside Diameter
[mm]
B
B Outside Diameter
[mm]
C
C Width
[mm]
BASICLOADD
Basic Load Rating Lbs. Dynamic
ⁿ/ₐ
BASICLOADS
Basic Load Rating Lbs. Static
ⁿ/ₐ
SPEEDRATINGRPMGR
Speed Rating Grease
ⁿ/ₐ
SKF-023
SKF-023
1045353
-
-
10
30
9
1.140
531
17.000
SKF-024
SKF-024
1091631
-
-
12
32
10
1.550
697
15.000
SKF-025
SKF-025
1045354
-
-
15
35
11
1.750
843
13.000
SKF-026
SKF-026
1045355
-
-
17
40
12
2.150
1.070
12.000
SKF-027
SKF-027
1045356
-
-
20
47
14
2.860
1.470
10.000
SKF-028
SKF-028
1045357
-
-
25
52
15
3.150
1.750
8.500
SKF-029
SKF-029
1045358
-
-
30
62
16
4.380
2.520
7.500
SKF-030
SKF-030
1091632
-
-
35
72
17
5.730
3.440
6.300
SKF-031
SKF-031
1045359
-
-
40
80
18
6.900
4.270
5.600
SKF-032
SKF-032
1045360
-
-
45
85
19
7.460
4.860
5.000
SKF-033
SKF-033
1045361
-
-
50
90
20
7.890
5.220
4.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求