目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SILVYN® FCE-S M
LAPP
SILVYN® Protective Cable Conduit systems
Liquid-tight conduits (metal + jacket)
Use in railway applications
SILVYN® FCE-M
Powered by
CAD模型選擇
{lapp_kabel/silvyn/kabelschutzschlauch_systeme_fluessigkeitsdicht/einsatz_in_schienenfahrzeugen/silvyn_fce_m/silvyn_fce_s_m.prj},{NB=SILVYN FCE-S M Art. Nr. 55503617},{IDNR=},{EAN=4044777304981},{ATN=55503617},{ARTB=SILVYN FCE-S M20x1,5/1 MS},{NW=16},{M=M20x1,5},{B=10},{NDM=20.000},{P=1.500},{I=11.2},{C=36},{SW1=20},{SW2=22},{WG=26},{VPE=10},{D1=19.000},{D2=19.400},{D3=0.000},{D4=18.700},{SWD1=22.000},{SWD2=24.000},{B1=2.500},{B2=5.500},{B3=5.000},{B4=0.000},{B5=3.000},{B6=5.000},{ML=9.000},{X=23.500},{X1=0.800},{X2=0.250},{R1=1.300},{R2=0.400},{LOGO=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
EAN
International article number
ⁿ/ₐ
ATN
Product number
ⁿ/ₐ
ARTB
Part description
ⁿ/ₐ
NW
Nennweite
ⁿ/ₐ
M
Thread
ⁿ/ₐ
B
Thread length
[mm]
I
Innen-Durchmesser
[mm]
C
Length
[mm]
SW1
[mm]
SW2
[mm]
WG
Weight
[g]
VPE
Package [pc]
ⁿ/ₐ
SILVYN FCE-S M ...
4044777304936
55503612
SILVYN FCE-S M10x1,0 MS
10
M10x1,0
8
5.5
30
14
14
13
10
SILVYN FCE-S M ...
4044777304943
55503613
SILVYN FCE-S M12x1,5/1 MS
10
M12x1,5
8
5.5
30
14
14
14
10
SILVYN FCE-S M ...
4044777304950
55503614
SILVYN FCE-S M12x1,5/2 MS
12
M12x1,5
10
8.5
34
18
18
18
10
SILVYN FCE-S M ...
4044777304967
55503615
SILVYN FCE-S M16x1,5/1 MS
12
M16x1,5
10
8.5
34
18
18
20
10
SILVYN FCE-S M ...
4044777304974
55503616
SILVYN FCE-S M16x1,5/2 MS
16
M16x1,5
10
11.2
36
20
20
23
10
SILVYN FCE-S M ...
4044777304981
55503617
SILVYN FCE-S M20x1,5/1 MS
16
M20x1,5
10
11.2
36
20
22
26
10
SILVYN FCE-S M ...
4044777304998
55503618
SILVYN FCE-S M20x1,5/2 MS
20
M20x1,5
10
15.2
37
24
24
30
10
SILVYN FCE-S M ...
4044777305001
55503619
SILVYN FCE-S M25x1,5 MS
25
M25x1,5
12
19.2
43
30
30
54
5
SILVYN FCE-S M ...
4044777305018
55503620
SILVYN FCE-S M32x1,5 MS
32
M32x1,5
13
25.9
47
38
38
81
5
SILVYN FCE-S M ...
4044777305025
55503621
SILVYN FCE-S M40x1,5 MS
40
M40x1,5
14
34.8
56
48
48
150
2
SILVYN FCE-S M ...
4044777305032
55503622
SILVYN FCE-S M50x1,5 MS
50
M50x1,5
15
44.8
60
60
60
224
2
SILVYN FCE-S M ...
4044777305049
55503623
SILVYN FCE-S M63x1,5 MS
50
M63x1,5
16
44.8
61
60
70
286
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求