目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SILVYN® FCE COMPACT 90° M
LAPP
SILVYN® Protective Cable Conduit systems
Liquid-tight conduits (metal + jacket)
Use in railway applications
SILVYN® FCE-M
Powered by
CAD模型選擇
{lapp_kabel/silvyn/kabelschutzschlauch_systeme_fluessigkeitsdicht/einsatz_in_schienenfahrzeugen/silvyn_fce_m/silvyn_fce_compact_90_m.prj},{NB=SILVYN FCE COMPACT 90 M Art. Nr. 61803861},{IDNR=},{EAN=4044777305131},{ATN=61803861},{ARTB=SILVYN FCE COMPACT 90° M20x1,5/1 MS},{NW=16},{M=M20x1,5},{NDM=20.000},{P=1.500},{B=10},{I=11.2},{A=26},{C=32},{SW1=26},{SW2=24},{WG=72},{VPE=10},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
EAN
International
ⁿ/ₐ
ATN
Product number
ⁿ/ₐ
ARTB
Part description
ⁿ/ₐ
NW
Nominal size
ⁿ/ₐ
M
Thread
ⁿ/ₐ
B
Thread length
[mm]
I
Inside diameter
[mm]
A
Length
[mm]
C
Length
[mm]
SW1
[mm]
SW2
[mm]
WG
Weight
[g]
VPE
Package [pc]
ⁿ/ₐ
SILVYN FCE COMPACT 90 M ...
4044777305124
61803860
SILVYN FCE COMPACT 90° M1...
16
M16x1,5
10
11.2
26
31
26
22
70
10
SILVYN FCE COMPACT 90 M ...
4044777305131
61803861
SILVYN FCE COMPACT 90° M2...
16
M20x1,5
10
11.2
26
32
26
24
72
10
SILVYN FCE COMPACT 90 M ...
4044777305148
61803862
SILVYN FCE COMPACT 90° M2...
20
M20x1,5
10
15.2
28
34
29
27
84
10
SILVYN FCE COMPACT 90 M ...
4044777305155
61803863
SILVYN FCE COMPACT 90° M2...
25
M25x1,5
10
19.2
32
40
35
33
175
5
SILVYN FCE COMPACT 90 M ...
4044777305162
61803864
SILVYN FCE COMPACT 90° M3...
32
M32x1,5
12
25.9
40
49
45
42
294
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求