SFS-G - Disc Pack Couplings, Servoflex, d1/d2= 7-60mm, 20-800Nm, steel
Miki Pulley Group
Couplings
Disc Pack Couplings
Servoflex Model
Powered by
CAD모델 선택
{miki_pulley/couplings/disc20pack20couplings/servoflex20model/sfs-g.prj},{NB=SFS-09G-18H-35H},{PREVIEW=../../../_pool_/26/b1/sfs_g.png},{FIRMA=Miki Pulley Group},{ARTNR=SFS-09G-18H-35H},{D=94},{D1=18},{D2=35},{RT=180},{L=106},{MAT=steel},{PV=0,6},{WV=2},{AV=±2,4},{RPM=12000},{TS=85000},{AS=61},{TM=2,90×10-3},{KG=2,4},{KWTL=NEW JIS (H9) (JIS B 1301)},{KWTR=NEW JIS (H9) (JIS B 1301)},{ROHS=Yes},{REACH=Yes},{HSC=8483 6020},{PDF=Open PDF},{DEFAULTSORTATTR=10470},{PDFTOOPEN=https://www.mikipulley.de/wp-content/uploads/2020/12/SFS_G_datasheet_combi.pdf}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
FIRMA
ⁿ/ₐ
ARTNR
Partnumber
ⁿ/ₐ
D
outer diameter
[mm]
D1
bore diameter d1
[mm]
D2
bore diameter d2
[mm]
RT
rated torque
[Nm]
L
Length
[mm]
MAT
material
ⁿ/ₐ
PV
parallel offset
[mm]
WV
angle offset
[grad [°]]
AV
axial misalignment
[mm]
RPM
Max RPM
[mm^-1]
TS
torsional rigidity
[Nm/rad]
AS
axial stiffness
[N/mm]
TM
moment of inertia
[kg*m^2]
KG
Weight
[kg]
KWTL
keyway tolerance classification d1
ⁿ/ₐ
KWTR
keyway tolerance classification d2
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
REACH
ⁿ/ₐ
HSC
HS-Code
ⁿ/ₐ
SFS-05G-10H-10H
Miki Pulley Group
SFS-05G-10H-10H
56
10
10
20
74
steel
0,5
2
±1,2
20000
8000
21
0,20×10-3
0,5
NEW JIS (H9) (JIS B 1301)
NEW JIS (H9) (JIS B 1301)
Yes
Yes
8483 6020
SFS-05G-10H-11H
Miki Pulley Group
SFS-05G-10H-11H
56
10
11
20
74
steel
0,5
2
±1,2
20000
8000
21
0,20×10-3
0,5
NEW JIS (H9) (JIS B 1301)
NEW JIS (H9) (JIS B 1301)
Yes
Yes
8483 6020
SFS-05G-10H-12H
Miki Pulley Group
SFS-05G-10H-12H
56
10
12
20
74
steel
0,5
2
±1,2
20000
8000
21
0,20×10-3
0,5
NEW JIS (H9) (JIS B 1301)
NEW JIS (H9) (JIS B 1301)
Yes
Yes
8483 6020
SFS-05G-10H-14H
Miki Pulley Group
SFS-05G-10H-14H
56
10
14
20
74
steel
0,5
2
±1,2
20000
8000
21
0,20×10-3
0,5
NEW JIS (H9) (JIS B 1301)
NEW JIS (H9) (JIS B 1301)
Yes
Yes
8483 6020
SFS-05G-10H-15H
Miki Pulley Group
SFS-05G-10H-15H
56
10
15
20
74
steel
0,5
2
±1,2
20000
8000
21
0,20×10-3
0,5
NEW JIS (H9) (JIS B 1301)
NEW JIS (H9) (JIS B 1301)
Yes
Yes
8483 6020
SFS-05G-10H-16H
Miki Pulley Group
SFS-05G-10H-16H
56
10
16
20
74
steel
0,5
2
±1,2
20000
8000
21
0,20×10-3
0,5
NEW JIS (H9) (JIS B 1301)
NEW JIS (H9) (JIS B 1301)
Yes
Yes
8483 6020
SFS-05G-10H-17H
Miki Pulley Group
SFS-05G-10H-17H
56
10
17
20
74
steel
0,5
2
±1,2
20000
8000
21
0,20×10-3
0,5
NEW JIS (H9) (JIS B 1301)
NEW JIS (H9) (JIS B 1301)
Yes
Yes
8483 6020
SFS-05G-10H-18H
Miki Pulley Group
SFS-05G-10H-18H
56
10
18
20
74
steel
0,5
2
±1,2
20000
8000
21
0,20×10-3
0,5
NEW JIS (H9) (JIS B 1301)
NEW JIS (H9) (JIS B 1301)
Yes
Yes
8483 6020
SFS-05G-10H-19H
Miki Pulley Group
SFS-05G-10H-19H
56
10
19
20
74
steel
0,5
2
±1,2
20000
8000
21
0,20×10-3
0,5
NEW JIS (H9) (JIS B 1301)
NEW JIS (H9) (JIS B 1301)
Yes
Yes
8483 6020
SFS-05G-10H-20H
Miki Pulley Group
SFS-05G-10H-20H
56
10
20
20
74
steel
0,5
2
±1,2
20000
8000
21
0,20×10-3
0,5
NEW JIS (H9) (JIS B 1301)
NEW JIS (H9) (JIS B 1301)
Yes
Yes
8483 6020
SFS-05G-11H-11H
Miki Pulley Group
SFS-05G-11H-11H
56
11
11
20
74
steel
0,5
2
±1,2
20000
8000
21
0,20×10-3
0,5
NEW JIS (H9) (JIS B 1301)
NEW JIS (H9) (JIS B 1301)
Yes
Yes
8483 6020
SFS-05G-11H-12H
Miki Pulley Group
SFS-05G-11H-12H
56
11
12
20
74
steel
0,5
2
±1,2
20000
8000
21
0,20×10-3
0,5
NEW JIS (H9) (JIS B 1301)
NEW JIS (H9) (JIS B 1301)
Yes
Yes
8483 6020
SFS-05G-11H-14H
Miki Pulley Group
SFS-05G-11H-14H
56
11
14
20
74
steel
0,5
2
±1,2
20000
8000
21
0,20×10-3
0,5
NEW JIS (H9) (JIS B 1301)
NEW JIS (H9) (JIS B 1301)
Yes
Yes
8483 6020
SFS-05G-11H-15H
Miki Pulley Group
SFS-05G-11H-15H
56
11
15
20
74
steel
0,5
2
±1,2
20000
8000
21
0,20×10-3
0,5
NEW JIS (H9) (JIS B 1301)
NEW JIS (H9) (JIS B 1301)
Yes
Yes
8483 6020
SFS-05G-11H-16H
Miki Pulley Group
SFS-05G-11H-16H
56
11
16
20
74
steel
0,5
2
±1,2
20000
8000
21
0,20×10-3
0,5
NEW JIS (H9) (JIS B 1301)
NEW JIS (H9) (JIS B 1301)
Yes
Yes
8483 6020
SFS-05G-11H-17H
Miki Pulley Group
SFS-05G-11H-17H
56
11
17
20
74
steel
0,5
2
±1,2
20000
8000
21
0,20×10-3
0,5
NEW JIS (H9) (JIS B 1301)
NEW JIS (H9) (JIS B 1301)
Yes
Yes
8483 6020
SFS-05G-11H-18H
Miki Pulley Group
SFS-05G-11H-18H
56
11
18
20
74
steel
0,5
2
±1,2
20000
8000
21
0,20×10-3
0,5
NEW JIS (H9) (JIS B 1301)
NEW JIS (H9) (JIS B 1301)
Yes
Yes
8483 6020
SFS-05G-11H-19H
Miki Pulley Group
SFS-05G-11H-19H
56
11
19
20
74
steel
0,5
2
±1,2
20000
8000
21
0,20×10-3
0,5
NEW JIS (H9) (JIS B 1301)
NEW JIS (H9) (JIS B 1301)
Yes
Yes
8483 6020
SFS-05G-11H-20H
Miki Pulley Group
SFS-05G-11H-20H
56
11
20
20
74
steel
0,5
2
±1,2
20000
8000
21
0,20×10-3
0,5
NEW JIS (H9) (JIS B 1301)
NEW JIS (H9) (JIS B 1301)
Yes
Yes
8483 6020
SFS-05G-12H-12H
Miki Pulley Group
SFS-05G-12H-12H
56
12
12
20
74
steel
0,5
2
±1,2
20000
8000
21
0,20×10-3
0,5
NEW JIS (H9) (JIS B 1301)
NEW JIS (H9) (JIS B 1301)
Yes
Yes
8483 6020
SFS-05G-12H-14H
Miki Pulley Group
SFS-05G-12H-14H
56
12
14
20
74
steel
0,5
2
±1,2
20000
8000
21
0,20×10-3
0,5
NEW JIS (H9) (JIS B 1301)
NEW JIS (H9) (JIS B 1301)
Yes
Yes
8483 6020
SFS-05G-12H-15H
Miki Pulley Group
SFS-05G-12H-15H
56
12
15
20
74
steel
0,5
2
±1,2
20000
8000
21
0,20×10-3
0,5
NEW JIS (H9) (JIS B 1301)
NEW JIS (H9) (JIS B 1301)
Yes
Yes
8483 6020
SFS-05G-12H-16H
Miki Pulley Group
SFS-05G-12H-16H
56
12
16
20
74
steel
0,5
2
±1,2
20000
8000
21
0,20×10-3
0,5
NEW JIS (H9) (JIS B 1301)
NEW JIS (H9) (JIS B 1301)
Yes
Yes
8483 6020
SFS-05G-12H-17H
Miki Pulley Group
SFS-05G-12H-17H
56
12
17
20
74
steel
0,5
2
±1,2
20000
8000
21
0,20×10-3
0,5
NEW JIS (H9) (JIS B 1301)
NEW JIS (H9) (JIS B 1301)
Yes
Yes
8483 6020
SFS-05G-12H-18H
Miki Pulley Group
SFS-05G-12H-18H
56
12
18
20
74
steel
0,5
2
±1,2
20000
8000
21
0,20×10-3
0,5
NEW JIS (H9) (JIS B 1301)
NEW JIS (H9) (JIS B 1301)
Yes
Yes
8483 6020
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청