目錄: Carl Hirschmann
Created: 19.06.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Carl Hirschmann
SFCP.2RS - Metric sealed
Carl Hirschmann
Rod ends
Female thread
Maintenance-free
Powered by
CAD模型選擇
{hirschmann/rod_ends/female_thread/maintenance_free/sfcp_2rs_asmtab.prj},{NB=SFCP16.2RS(0)},{SERIES=SFCP},{THREAD=},{MATERIAL2=},{MATERIAL3=},{TYPE=16},{D=16},{B=21.0},{C=15.00},{D1=19.3},{D2=42},{D3=22.0},{D4=27.0},{H=64},{H1=85.0},{H2=8.0},{G1=28.0},{K=28.575},{G=M16},{SW=22.0},{ALPHA=0},{WEIGHT=210},{DIAMETER=31.5},{FASE=0.30},{RS=2RS},{PPATH=parts/sfcp/sfcp_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
MATERIAL1
Outer part material
ⁿ/ₐ
D
d H7
[mm]
B
B 0/-0.12
[mm]
C
C +0.2/-0.2
[mm]
D1
d1
[mm]
D2
d2
[mm]
D3
d3
[mm]
D4
d4
[mm]
H
[mm]
H1
[mm]
H2
[mm]
G1
G1 +1/0
[mm]
K
Ball Ø
[mm]
G
G DIN13 6H
[mm]
SW
SW 0/-0.3
[mm]
MAXALPHA
max. Angle of misalignment
[°]
WEIGHT
Weight
[g]
D0
d0
[mm]
A1
[mm]
A2
[mm]
B1
[mm]
B2
[mm]
SFCP8.2RS
Free-cutting steel 1.0718...
8
12.0
9.00
10.4
24
12.5
16.0
36
48.0
5.0
16.0
15.875
M8
14.0
10
43
6
10.5
18.5
19
18
SFCP10.2RS
Free-cutting steel 1.0718...
10
14.0
10.50
12.9
28
15.0
19.0
43
57.0
6.5
20.0
19.050
M10
17.0
10
75
8
12.5
21.5
21
20
SFCP12.2RS
Free-cutting steel 1.0718...
12
16.0
12.00
15.4
32
17.5
22.0
50
66.0
6.5
22.0
22.225
M12
19.0
10
110
10
14.5
25.5
23
22
SFCP14.2RS
Free-cutting steel 1.0718...
14
19.0
13.50
16.8
36
20.0
25.0
57
75.0
8.0
25.0
25.400
M14
22.0
12
160
12
16.5
29.5
26
25
SFCP16.2RS
Free-cutting steel 1.0718...
16
21.0
15.00
19.3
42
22.0
27.0
64
85.0
8.0
28.0
28.575
M16
22.0
12
210
14
19.0
32.5
28
27
SFCP18.2RS
Free-cutting steel 1.0718...
18
23.0
16.50
21.8
46
25.0
31.0
71
94.0
10.0
32.0
31.750
M18x1,5
27.0
12
305
16
21.0
35.5
30
29
SFCP20.2RS
Free-cutting steel 1.0718...
20
25.0
18.00
24.3
50
27.5
34.0
77
102.0
10.0
33.0
34.925
M20x1,5
30.0
12
400
18
23.0
39.0
32
31
SFCP22.2RS
Free-cutting steel 1.0718...
22
28.0
20.00
25.8
54
30.0
37.0
84
111.0
12.0
37.0
38.100
M22x1,5
32.0
12
515
20
25.5
42.5
35
34
SFCP25.2RS
Free-cutting steel 1.0718...
25
31.0
22.00
29.6
60
33.5
42.0
94
124.0
12.0
42.0
42.850
M24x2
36.0
12
710
22
29.0
46.5
38
37
SFCP30.2RS
Free-cutting steel 1.0718...
30
37.0
25.00
34.8
70
40.0
50.0
110
145.0
15.0
51.0
50.800
M30x2
41.0
12
1130
25
33.5
55.0
44
43
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求