您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SF/P - "TR" polyurethane wheels, aluminium centre, fixed bracket type "P"
Tellurerota
Industrial - Heavy duty and mechanical handling
62BS - TR POLYURETHANE WHEELS, ALUMINUM CORE
TR polyurethane wheels, aluminium centre, medium-heavy duty brackets type (P)
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie_62bs/62p/62bs_sf_p_asmtab.prj},{NB=628543},{COD=628543},{CODEX=62BS SF/P - 628543},{D=125},{F=35},{H=161},{AXB=100x85},{AAXBB=80x60},{EE=9},{E=48},{O=123},{LC=250},{TG=0},{DD=12},{L1=60},{PPATH=sf_p_asmtpl.prj},{TG1= 0, 'No', 1, 'Yes'},{W=0.98}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
6285420
628542
100
30
138
100x85
80x60
9
200
0.78
6285430
628543
125
35
161
100x85
80x60
9
250
0.98
6285440
628544
150
40
200
140x110
105x80
11
450
2.19
6285500
628550
160
50
205
140x110
105x80
11
550
2.53
6285460
628546
200
50
250
140x110
105x80
11
700
2.48
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求