目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SF/P - Injection polyurethane wheels, 55 shore D polyamide 6 centre, fixed bracket type "P"
Tellurerota
Industrial - Medium duty
60 - INJECTION POLYURETHANE WHEELS, 55 SHORE D POLYAMIDE 6 CENTRE
Injection polyurethane wheels, 55 shore D, heavy-duty (P) brackets
Powered by
CAD模型選擇
{tellurerota/industrial_medium_duty/serie60/60p/sf_p_asmtab.prj},{NB=608504},{BR=2},{WT=CR},{D=150},{F=45},{H=194},{AXB=140x110},{AAXBB=105x80},{EE=11},{E=56},{O=156},{LC=300},{DD=20},{L1=85},{COD1=607504},{COD2=608504},{COD3=609104},{L=60},{VER=1},{TG=0},{DFA=12},{INFO=Technical description},{W1=2.870},{W2=1.440},{W3=3.440},{PPATH=srp_sf_p_asmtpl.prj},{TGX=0, 'No',1, 'Yes'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
608102
608102
CB
100
30
138
100x85
80x60
9
170
0.54
608103
608103
CB
125
35
161
100x85
80x60
9
230
0.75
608604
608604
CB
150
45
200
140x110
105x80
11
350
1.39
608606
608606
CB
200
50
250
140x110
105x80
11
450
1.83
608302
608302
CR
100
30
128
100x85
80x60
9
170
0.55
608303
608303
CR
125
35
156
100x85
80x60
9
220
0.77
608504
608504
CR
150
45
194
140x110
105x80
11
300
1.44
608506
608506
CR
200
50
240
140x110
105x80
11
300
1.88
608222
608222
CC
100
30
138
100x85
80x60
9
200
0.67
608223
608223
CC
125
35
161
100x85
80x60
9
250
0.76
608231
608231
CC
150
45
200
140x110
105x80
11
350
1.98
608230
608230
CC
160
50
205
140x110
105x80
11
400
2.08
608226
608226
CC
200
50
250
140x110
105x80
11
450
2.59
608228
608228
CC
250
50
298
140x110
105x80
11
750
3.30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求