目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SF/EP - "SIGMA ELASTIC" rubber wheels, cast iron centre, fixed bracket type "EP"
Tellurerota
Industrial - Heavy duty and mechanical handling
72GH - SIGMA ELASTIC RUBBER WHEELS, CAST IRON CENTRE
SIGMA ELASTIC rubber wheels, cast iron centre, extra-heavy duty (EP) brackets
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie72_gh/72ep/sf_ep_asmtab.prj},{NB=728816},{BR=2},{COD=728816},{D=200},{F=50},{H=250},{AXB=135x110},{AAXBB=105x80},{EE=11},{E=70},{O=126},{LC=500},{DD=25},{COD1=727816},{COD2=728816},{COD3=727326},{L=85},{DFA=12},{W=5.43},{INFO=Technical description},{VER=1},{PPATH=ep_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
728814
728814
150
50
200
135x110
105x80
11
400
4.43
728816
728816
200
50
250
135x110
105x80
11
500
5.43
728806
728806
200
75
275
175x140
140x105
14
700
9.06
728808
728808
250
75
300
175x140
140x105
14
800
10.88
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求