目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SF/EEG HD - "SIGMA ELASTIC" rubber wheels, cast iron centre, fixed bracket type "EEG HD"
Tellurerota
Industrial - Heavy duty and mechanical handling
72GH - SIGMA ELASTIC RUBBER WHEELS, CAST IRON CENTRE
SIGMA ELASTIC rubber wheels, cast iron centre, electro-welded brackets (EEG-HD)
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie72_gh/72eeg_hd/sf_eeg_hd_asmtab.prj},{NB=728174},{BR=2},{COD=728174},{D=150},{F=50+50},{H=228},{AXB=175x140},{AAXBB=140x105},{EE=14},{E=50},{LC=800},{COD1=728074},{COD2=728174},{FX=50},{DD=25},{W=8.30},{INFO=Technical description},{PPATH=eeg_hd_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
728174
728174
150
50+50
228
175x140
140x105
14
800
8.30
728166
728166
200
50+50
280
175x140
140x105
14
1000
10.35
728176
728176
200
50+50
285
200x160
160x120
17
1000
11.75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求