您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Series SM - Medium load
Veith
Gas- und Schraubendruckfedern und Zubehör
Special Springs
Die springs
Metric springs to JIS B5012
Powered by
CAD模型選擇
{veith/federn/special_springs/molle_per_stampi/molle_metriche_jis_b5012/sm.prj},{NB=SM25-025(0)},{CODICE=SM25-025},{DH=25.0},{DD=12.5},{LO=25},{RG=153.2},{SX=0.0},{S1=6.4},{F1=981},{S2=7.2},{F2=1098},{SN=8.0},{FN=1226},{SB=9.5},{FB=1456},{MAT=Cr-Si},{BXH=5,85 x 3,10},{DE=24.5},{B=5.850}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODICE
Code
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
PX
Use % of SN
[%]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
FB
Force
[N]
MAT
Material
ⁿ/ₐ
BXH
Cross wire section
[mm]
DE
Approx. spring outside diameter
[mm]
SM10-020
SM10-020
10.0
5.0
20
30.7
0.000
0.000
20.000
5.1
157
5.8
176
6.4
196
7.6
233
Cr-Si
2,35 x 1,10
9.9
SM10-025
SM10-025
10.0
5.0
25
24.5
0.000
0.000
25.000
6.4
157
7.2
176
8.0
196
9.5
233
Cr-Si
2,35 x 1,10
9.9
SM10-030
SM10-030
10.0
5.0
30
20.4
0.000
0.000
30.000
7.7
157
8.6
176
9.6
196
11.4
232
Cr-Si
2,35 x 1,10
9.9
SM10-035
SM10-035
10.0
5.0
35
17.4
0.000
0.000
35.000
9.0
157
10.1
176
11.2
196
13.3
232
Cr-Si
2,35 x 1,10
9.9
SM10-040
SM10-040
10.0
5.0
40
15.3
0.000
0.000
40.000
10.2
157
11.5
176
12.8
196
15.2
232
Cr-Si
2,35 x 1,10
9.9
SM10-045
SM10-045
10.0
5.0
45
13.5
0.000
0.000
45.000
11.5
157
13.0
176
14.4
196
17.1
231
Cr-Si
2,35 x 1,10
9.9
SM10-050
SM10-050
10.0
5.0
50
12.3
0.000
0.000
50.000
12.8
157
14.4
176
16.0
196
19.0
233
Cr-Si
2,35 x 1,10
9.9
SM10-055
SM10-055
10.0
5.0
55
11.1
0.000
0.000
55.000
14.1
157
15.8
176
17.6
196
20.9
232
Cr-Si
2,35 x 1,10
9.9
SM10-060
SM10-060
10.0
5.0
60
10.2
0.000
0.000
60.000
15.4
157
17.3
176
19.2
196
22.8
232
Cr-Si
2,35 x 1,10
9.9
SM10-065
SM10-065
10.0
5.0
65
9.4
0.000
0.000
65.000
16.6
157
18.7
176
20.8
196
24.7
232
Cr-Si
2,35 x 1,10
9.9
SM10-070
SM10-070
10.0
5.0
70
8.7
0.000
0.000
70.000
17.9
157
20.2
176
22.4
196
26.6
232
Cr-Si
2,35 x 1,10
9.9
SM10-075
SM10-075
10.0
5.0
75
8.1
0.000
0.000
75.000
19.2
157
21.6
176
24.0
196
28.5
232
Cr-Si
2,35 x 1,10
9.9
SM10-080
SM10-080
10.0
5.0
80
7.7
0.000
0.000
80.000
20.5
157
23.0
176
25.6
196
30.4
232
Cr-Si
2,35 x 1,10
9.9
SM12-020
SM12-020
12.0
6.0
20
44.4
0.000
0.000
20.000
5.1
226
5.8
255
6.4
284
7.6
338
Cr-Si
2,90 x 1,40
11.9
SM12-025
SM12-025
12.0
6.0
25
35.5
0.000
0.000
25.000
6.4
226
7.2
255
8.0
284
9.5
337
Cr-Si
2,90 x 1,40
11.9
SM12-030
SM12-030
12.0
6.0
30
29.6
0.000
0.000
30.000
7.7
226
8.6
255
9.6
284
11.4
338
Cr-Si
2,90 x 1,40
11.9
SM12-035
SM12-035
12.0
6.0
35
25.3
0.000
0.000
35.000
9.0
226
10.1
255
11.2
284
13.3
336
Cr-Si
2,90 x 1,40
11.9
SM12-040
SM12-040
12.0
6.0
40
22.3
0.000
0.000
40.000
10.2
226
11.5
255
12.8
284
15.2
338
Cr-Si
2,90 x 1,40
11.9
SM12-045
SM12-045
12.0
6.0
45
19.7
0.000
0.000
45.000
11.5
226
13.0
255
14.4
284
17.1
337
Cr-Si
2,90 x 1,40
11.9
SM12-050
SM12-050
12.0
6.0
50
17.8
0.000
0.000
50.000
12.8
226
14.4
255
16.0
284
19.0
337
Cr-Si
2,90 x 1,40
11.9
SM12-055
SM12-055
12.0
6.0
55
16.1
0.000
0.000
55.000
14.1
226
15.8
255
17.6
284
20.9
336
Cr-Si
2,90 x 1,40
11.9
SM12-060
SM12-060
12.0
6.0
60
14.8
0.000
0.000
60.000
15.4
226
17.3
255
19.2
284
22.8
338
Cr-Si
2,90 x 1,40
11.9
SM12-065
SM12-065
12.0
6.0
65
13.6
0.000
0.000
65.000
16.6
226
18.7
255
20.8
284
24.7
337
Cr-Si
2,90 x 1,40
11.9
SM12-070
SM12-070
12.0
6.0
70
12.7
0.000
0.000
70.000
17.9
226
20.2
255
22.4
284
26.6
336
Cr-Si
2,90 x 1,40
11.9
SM12-075
SM12-075
12.0
6.0
75
11.8
0.000
0.000
75.000
19.2
226
21.6
255
24.0
284
28.5
335
Cr-Si
2,90 x 1,40
11.9
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Series B - Medium load
Veith
08.10.2009
Series R - Heavy load
Veith
08.10.2009
Ball screw KGS with end machining
Neff Gewindetriebe
26.02.2024
Series MHR - Medium load
Veith
08.10.2009
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求